Porcelain Pavers - Seashell Series™
Porcelain Pavers - Seashell Series™
Porcelain Pavers - Seashell Series™
Porcelain Pavers - Seashell Series™

    Porcelain Pavers - Seashell Series™

    Seashell Effect
    Tile Tech Porce-Pave™ system is the pinnacle of external raised flooring technology; enabling architects to specify lightweight, slip resistant and attractive raised flooring solutions, which combine incredible technical properties with uncompromised aesthetics, making them the ideal choice for commercial and residential use alike.
    High load and impact resistance; extreme wear and scratch resistance; frost and fireproof; colour fast and extremely resistant to staining; resistance to mould and algae growth–these qualities ensure an extremely low maintenance and trouble free flooring solution.

    Shell-Face™ Pavers

    Tile Tech Paver® system is the pinnacle of external raised flooring technology; enabling architects to specify lightweight, slip resistant and attractive raised flooring solutions, which combine incredible technical properties with uncompromised aesthetics, making them the ideal choice for commercial and residential use alike. High load and impact resistance; extreme wear and scratch resistance; frost and fireproof; colour fast and extremely resistant to staining; resistance to mold and algae growth–these qualities ensure an extremely low maintenance and trouble free flooring solution.

    Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Specifikim
    • Standard Sizes:
      24”x 24″
      Thickness: 3/4″
      Weight: 9 lbs per sq.ft

      Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal, porcelain tile, porcelain tiles, outdoor pavers, outdoor tiles, paver stone, paver stones, porcelain tile, porcelain tiles

    Specifikime teknike
    • Referencë uniketile-tech-porcelain-pavers-seashell-series
    • Familja e produktevePorcelain Roof Pavers
    • Grupi i produkteveSesahell Series
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-22
    • Numri i botimit1
    • Gjatësia (inçet)23.4
    • Gjerësia (inçet)23.4
    • Thellësisë (inçet)0.75
    Të ngjashme
    • Materiali kryesorPorcelani
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)9
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Material për shtrim rruge & Gurë
    • Emrin UNSPSCTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodePr_25_93_60_09
    • Uniclass 2015 PërshkrimClay pavers
    • CSI MasterFormat 2014 Code07 76 00
    • CSI MasterFormat 2014 TitleRoof Pavers
    • OmniClass Number23-13 41 19 11
    • OmniClass TitleRoof Pavers

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika