Coating C-CRYL S600 HB
Coating C-CRYL S600 HB

    Coating C-CRYL S600 HB

    Solvent-based acrylic coating. 

    C-CRYL S600 HB is a solvent-based acrylic coating recommended for the protection of structural elements of concrete and cement mortars. It is an excellent alternative to conventional topcoats in paint systems for corrosion protection of steel structures. 

    C-CRYL S600 HB can be used as a topcoat in interior solvent-based intumescent paint systems.

    Specifikim
      • Matt finish 
      • High build application 
      • Low carbon dioxide permeability 
      • High water vapour permeability 
      • Low liquid water permeability 
      • Very good resistance to weathering
    Specifikime teknike
    • Referencë unikecoating-c-cryl-s600-hb
    • Familja e produkteveCIN PERFORMANCE COATINGS
    • Grupi i produkteveTopcoat
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-05
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationDuke mbuluar
    • Uniclass 2015 CodePr_35_31_68_04
    • Uniclass 2015 PërshkrimAnti-carbonation coatings
    • CSI MasterFormat 2014 Code09 97 23
    • CSI MasterFormat 2014 TitleConcrete and Masonry Coatings
    • OmniClass Number23-15 21 13 23
    • OmniClass TitleCoatings for Concrete and Masonry

    Rajoni i disponueshëm

    Europe
    Portugali
    Spanjë