Coating C-FLOOR E400 SL
Coating C-FLOOR E400 SL

    Coating C-FLOOR E400 SL

    Solvent-free epoxy self-levelling coating for flooring. For indor use. 

    C-FLOOR E400 SL is a multi-purpose glossy finish coating: it can be applied as a self-levelling mortar, high thickness compact mortar and paint on concrete floor surfaces. When combined with the appropriate silicas, it can be applied as a anti-slip system.

    Specifikim
      • Glossy finish 
      • 100% solids 
      • High load resistance 
      • High abrasion resistance 
      • Easy to clean
    Specifikime teknike
    • Referencë unikecoating-c-floor-e400-sl
    • Familja e produkteveCIN PERFORMANCE COATINGS
    • Grupi i produkteveTopcoat
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-05
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationDuke mbuluar
    • Kodi ETIMEC012273
    • Emri ETIMScreed flooring
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 PërshkrimResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring

    Rajoni i disponueshëm

    Europe
    Portugali
    Spanjë