Coating C-FLOOR PU320 HB
Coating C-FLOOR PU320 HB

    Coating C-FLOOR PU320 HB

    Glossy solvent-based polyurethane coating for flooring. For indoor and outdoor uses. 

    C-FLOOR PU320 HB is a polyurethane coating for steel and concrete floors. Due to its mechanical properties, it is suitable as a topcoat for industrial floors, car parks, garages and warehouses subject to moderate foot and vehicle traffic, such as cars, lorries and forklifts. It can also be used as a topcoat in waterproofing systems for roofs and swimming pools. Flexible and satin versions are available, by combining with suitable additives.

    Specifikim
      • Glossy finish 
      • Excellent weather resistance 
      • High abrasion resistance 
      • High hardness 
      • Very good hot tires resistance 
      • Good chemical resistance
    Specifikime teknike
    • Referencë unikecoating-c-floor-pu320-hb
    • Familja e produkteveCIN PERFORMANCE COATINGS
    • Grupi i produkteveTopcoat
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-05
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationDuke mbuluar
    • Kodi ETIMEC012273
    • Emri ETIMScreed flooring
    • Uniclass 2015 CodePr_35_31_22_18
    • Uniclass 2015 PërshkrimConcrete floor paints
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings

    Rajoni i disponueshëm

    Europe
    Portugali
    Spanjë