Coating C-POX PRIMER ZP160 FD
Coating C-POX PRIMER ZP160 FD

    Coating C-POX PRIMER ZP160 FD

    Polyamide epoxy primer pigmented with zinc phosphate. 

    C-POX PRIMER ZP160 FD provides high-performance anti-corrosive protection for steel structures, for industrial or on-site applications. Applied in a single coat, C-POX PRIMER ZP160 FD provides a high durability protection for C3 atmospheric-corrosivity category environments, according to the standard ISO 12944.

    Specifikim
      • Fast drying 
      • Compatible with different substrates: steel, aluminium and galvanized steel
    Specifikime teknike
    • Referencë unikecoating-c-pox-primer-zp160-fd
    • Familja e produkteveCIN PERFORMANCE COATINGS
    • Grupi i produktevePrimer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-05
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationDuke mbuluar
    • Uniclass 2015 CodePr_35_31_66_81
    • Uniclass 2015 PërshkrimSolvent-borne metal primers
    • CSI MasterFormat 2014 Code09 97 13
    • CSI MasterFormat 2014 TitleSteel Coatings
    • OmniClass Number23-15 21 13 11
    • OmniClass TitleCorrosion Prevention Paints

    Rajoni i disponueshëm

    Europe
    Portugali
    Spanjë