Coating C-POX W210 HB
Coating C-POX W210 HB

    Coating C-POX W210 HB

    High-build water-based epoxy coating with ceramic particles for tunnel protection. 

    C-POX W210 HB is an water-based epoxy coating specially formulated for the protection of concrete road infrastructure. As it forms a film with the appropriate reflectance for the visual comfort of users, it has a positive impact on road safety. With excellent anti-carbonation properties, high water vapour permeability and high impermeability to liquid water.

    Specifikim
      • Smooth and washable film 
      • Continuous and seamless surface 
      • High reflective index 
      • High chemical resistance 
      • Low chloride ion diffusion 
      • Semi-matt finish
    Specifikime teknike
    • Referencë unikecoating-c-pox-w210-hb
    • Familja e produkteveCIN PERFORMANCE COATINGS
    • Grupi i produkteveTopcoat
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-05
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationDuke mbuluar
    • Uniclass 2015 CodePr_35_31_85_96
    • Uniclass 2015 PërshkrimWaterborne resin coatings
    • CSI MasterFormat 2014 Code09 97 23
    • CSI MasterFormat 2014 TitleConcrete and Masonry Coatings
    • OmniClass Number23-15 21 13 23
    • OmniClass TitleCoatings for Concrete and Masonry

    Rajoni i disponueshëm

    Europe
    Portugali
    Spanjë