Coating C-THANE S350
Coating C-THANE S350

    Coating C-THANE S350

    Glossy aliphatic polyurethane enamel with proven long-term durability. 

    C-THANE S350 is a topcoat providing excellent durability, for protection of steel structures in aggressive environments. It is certified as topcoat in multiple painting systems according to the standard ISO 12944. With excellent resistance to weathering, C-THANE S350 shows excellent colour and gloss retention.

    Specifikim
      • Glossy finish 
      • Fast drying 
      • Easy to apply 
      • Excellent weather resistance 
      • Available in an aluminium version
    Specifikime teknike
    • Referencë unikecoating-c-thane-s350
    • Familja e produkteveCIN PERFORMANCE COATINGS
    • Grupi i produkteveTopcoat
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-05
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationDuke mbuluar
    • Uniclass 2015 CodePr_35_31_85_61
    • Uniclass 2015 PërshkrimPolyurethane resin based paint
    • CSI MasterFormat 2014 Code09 97 13
    • CSI MasterFormat 2014 TitleSteel Coatings
    • OmniClass Number23-15 21 13 11
    • OmniClass TitleCorrosion Prevention Paints

    Rajoni i disponueshëm

    Europe
    Portugali
    Spanjë