Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key
    Titan

    Titan 15 inch 80 Can Built in Beverage Cooler, Beverage Refrigerator, Adjustable Glass Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm, Security Lock and Key

    Features

    • BUILT-IN CLEAR GLASS DOOR WITH DOTS: Blocks light and UV rays. Seamless stainless steel door trim and handle
    • TEMPERATURE MEMORY: Restore the set temperature after a power outage, protecting your beverage from heat damage.
    • DOOR OPEN ALARM and HIGH TEMPERATURE ALARM : Alerts you whenever the door is left ajar or to rising temperature in the cooler.
    • QUIET OPERATION: Sophisticated compression structure and cooling system minimize noise and vibration.
    • ADJUSTABLE GLASS SHELVES FOR LARGER BEVERAGE: The adjustable glass shelves are designed to accommodate wine or beverage of difference sizes.

    As Featured On Amazon.com

    #beverage #cooler #refrigerator #refridgerator #fridge

    Specifikime teknike
    • Referencë unikeTitan-TT-CBC1580SZ-80-Can-Seamless-Stainless-Steel-Single-Zone
    • Familja e produkteveBeverage Refrigerators
    • Grupi i produkteveSingle Zone
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-10
    • Numri i botimit1
    • Gjatësia (inçet)32
    • Gjerësia (inçet)23.43
    • Thellësisë (inçet)15
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)77
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara