Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm
Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm
Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm
Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm
Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm
Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm
Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm
Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm
    Titan

    Titan 15 inch 25 Bottles, Built in, Single Zone Wine Cooler, Roller Glide Wooden Shelves, Seamless Stainless Steel Door, Temp Memory, Door Open& High Temp Alarm

    Features

    • ROLLER GLIDE WOODEN SHELF: Each of shelves can be effortlessly glide out or in, so you can take out the shelves almost to the end without any worrying about scratching labels.
    • SHELVES FOR LARGER BOTTLES: Our premium wine cooler is crafted with professional collectors and enthusiasts in mind. The rack is designed to comfortably cradle bottles of varying sizes, including standard Bordeaux, Cabernet, Burgundy, Pinot Noir, and more, while the bottom storage area provides plenty of additional room for oversized bottles.
    • SMART TEMPERATURE MEMORY AND DOOR OPEN and HIGH TEMPERATURE ALARM: Smart memory function restores the cooler to its prior temperature after a power outage, protecting your wine collection from heat damage. The door alarm notifies you in the event of rising temperature or a door left ajar.
    • EMBEDDED CARBON FILTER: Wine enthusiasts know that frequently opening and closing the cooler door can introduce unwanted odors that interfere with wine preservation. Our specially designed embedded carbon filter purifies the air inside the cooler, allowing you to enjoy your wine while maintaining ideal conditions for your reserves.
    • BRIGHTER LED LIGHTING: Easy-to-read LED display with convenient touch controls allows you to monitor and adjust temperature based on your specific cooling needs. Interior lighting is energy efficient and lets you find the bottle you want with ease. Switch on the additional display light to transform your wine collection into a sleek home decor element.

    As Featured On Amazon.com

    #cooler #refrigerator #refridgerator #wine #fridge

    Specifikime teknike
    • Referencë unikeTitan-TT-CWC1525SZ-25-Bottle-Seamless-Stainless-Steel-Single-Zone
    • Familja e produkteveWine Refrigerators
    • Grupi i produkteveSingle Zone
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-10
    • Numri i botimit1
    • Gjatësia (inçet)32
    • Gjerësia (inçet)15
    • Thellësisë (inçet)25
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)79
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara