Titan 24 inch 42-Bottle Built in Dual Zone Dual Door Wine Cooler, Roller Glide Roomy Wooden Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm
Titan 24 inch 42-Bottle Built in Dual Zone Dual Door Wine Cooler, Roller Glide Roomy Wooden Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm
Titan 24 inch 42-Bottle Built in Dual Zone Dual Door Wine Cooler, Roller Glide Roomy Wooden Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm
Titan 24 inch 42-Bottle Built in Dual Zone Dual Door Wine Cooler, Roller Glide Roomy Wooden Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm
Titan 24 inch 42-Bottle Built in Dual Zone Dual Door Wine Cooler, Roller Glide Roomy Wooden Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm
Titan 24 inch 42-Bottle Built in Dual Zone Dual Door Wine Cooler, Roller Glide Roomy Wooden Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm
Titan 24 inch 42-Bottle Built in Dual Zone Dual Door Wine Cooler, Roller Glide Roomy Wooden Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm
    Titan

    Titan 24 inch 42-Bottle Built in Dual Zone Dual Door Wine Cooler, Roller Glide Roomy Wooden Shelves, Seamless Stainless Steel Door, Temp Memory Function, Door-Left-Open Alarm&High Temp Alarm

    Features

    • ROLLER GLIDE WOODEN SHELF: Each shelf slides in and out effortlessly for an easy reach to your wine or beverage collection.
    • DESIGN FOR LARGER WINE BOTTLES: Our premium wine cooler is designed by professional wine collectors and enthusiasts. The wine shelves are measured to cradle standard-size bottles, while the bottom storage area provides plenty of additional room for oversized bottles.
    • SMART TEMPERATURE MEMORY WITH DOOR-LEFT-OPEN AND HIGH-TEMPERATURE ALARM: Smart memory function restores the cooler to its prior temperature setting after power restart, protecting your wine collection from heat damage. The door alarm notifies you in the event of door-left-open or rising temperature.
    • EMBEDDED CARBON FILTER: Wine enthusiasts know frequent opening and closing the cooler door can introduce unwanted odors that interfere with wine preservation. Our specially designed embedded carbon filter purifies the air inside the cooler, allowing you to enjoy your wine while maintaining ideal conditions for your reserves.
    • BRIGHTER LED LIGHTING: Easy-to-read LED display with convenient touch controls allows you to monitor and adjust temperature based on your specific cooling needs. Interior lighting is energy efficient and lets you find the bottle you want with ease. Switch on the additional display light to transform your wine collection into a sleek home decor element.

    As Featured On Amazon.com

    #wine #cooler #refrigerator #refridgerator #fridge

    Specifikime teknike
    • Referencë unikeTitan-TT-CWWC2121DZ-42-Bottle-French-Door-Seamless-Stainless-Steel-Dual-Zone
    • Familja e produkteveWine Refrigerators
    • Grupi i produkteveDual Zone
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-10
    • Numri i botimit1
    • Gjatësia (inçet)34.13
    • Gjerësia (inçet)23.62
    • Thellësisë (inçet)23.82
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)128.3
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara