peak traffic: victoria [EN, European standard] 27.3°

peak traffic: victoria [EN, European standard] 27.3°

The escalator for extended travel and high-traffic areas.

victoria stands for high performance, steps ahead of the rest. Thanks to a unique technology, this escalator bridges conveyance heights of up to 75 metres and meets the highest standards in all environments – indoors and out. As the market leader in traffic installations, victoria also features an innovative safety concept, optimum ride comfort and economical energy-saving systems running up to 24h/day. Individual weather packages guarantee trouble-free operation and ensure lasting value, for instance with standard profiles and bases made of stainless steel, or the use of a direct handrail.

Specifikim
  • BASIC PRODUCT SPECS
    Step width: 800mm | 1,000mm
    Inclination: 27.3° ( 30.0° | 35.0° )
    Rise max: 25m (up to 75m with project specific solutions).
    Rise min: 2.5m
    Flat steps: 2, 3 or 4 as standard.
    Max Rise w/o intermediate support: 6.0m @ 30° and 2 horizontal steps | 6.0m @ 35.0° | 6.10m @ 30°, 800mm step width and 3 horizontal steps | 5.50m @ 30°, 1000mm step width and 3 horizontal steps

    BASIC DESIGN OPTIONS
    Balustrades: Metal | Robust (Glass)
    Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
    BIM Lighting Options: Comb plate | Under handrail | Skirt band
    ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
    Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

    ENERGY SAVING OPTIONS
    Star Delta | Smart Frequency Converter | Stop&Go

Specifikime teknike
  • Referencë unikevictoria_en-27_3
  • Familja e produktevePeak Traffic Escalator
  • Grupi i produktevevictoria escalator
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-04-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorXham
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNdërtim - Shkallë
  • IFC classificationElement i Transportit
  • Uniclass 2015 CodeSs_80_20_62_28
  • Uniclass 2015 PërshkrimEscalator systems
  • CSI MasterFormat 2014 Code14 31 00
  • CSI MasterFormat 2014 TitleEscalators
  • OmniClass Number23-23 11 13
  • OmniClass TitleEscalators
  • CSI UniFormat II CodeD1020
  • CSI UniFormat II TitleEscalators & Moving Walks

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Karaibe Holandë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Kolektiviteti i Shën Martinit
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kosta Rika
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kubë
Kenia
Timor-Leste
Itali
Kamboxhi
Kuraçao
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Martinikë
Komora
Tonga
Letoni
Kazahstan
Meksikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Montserat
Liberi
Vanuatu
Lituani
Kirgistan
Nikaragua
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Panama
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Porto Riko
Majotë
Maltë
Krishtlindje Island
Republika Domenikane
Malavi
Maqedonia e Veriut
Kuveit
Salvador
Mali
Mbretëria e Bashkuar
Laos
Sen-Bartelemi
Marok
Moldovë
Liban
Shën Kitts dhe Nevis
Mauritius
Monako
Makao
Shën Lucia
Mavritani
Norvegji
Malazi
Shën Pierre dhe Miquelon
Mozambik
Poloni
Maldive
Shën Vincent dhe Grenadinet
Namibi
Portugali
Mianmar (Burmë)
Sint-Marten
Niger
Qipro
Mongoli
Trinidad dhe Tobago
Nigeri
Qyteti i Vatikanit
Neoal
Turks dhe Caicos Islands
Republika Demokratike e Kongos
Republika Çeke
Oman
Xhamaika
Republika e Afrikës Qendrore
Rumani
Pakistan
Republika e Kongos
Rusi
Palestinë
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve