RES seiya cdu
TOSHIBA

RES seiya cdu

2.3 nga 5 yje2.3(6 vlerësime)
Seiya is the solution designed by Toshiba for all those looking for good performance and modern design, and with low environmental impact. The range consists of 7 sizes, from 1.5 kW to 6.5 kW, designed to cool and heat any type of environment, from the smallest (size 5) to the largest (size 24). It is able to guarantee maximum comfort all year round, thanks to the wide operating range: from -15 ° C in heating to + 46 ° C in cooling. Seiya's outdoor unit has been designed to minimize noise due to vibrations, thanks to the inverter control board and the addition of two bearings. The battery is equipped with a special protective coating, Magic Coil, to prevent the deposition of dust; this, thanks to the Self-Cleaning function, ensures long-lasting performance and high air quality in the environment, as well as limiting the spread of bad smells. Seiya functions are designed to allow the user to achieve ideal comfort and to achieve energy savings: Hi Power function: to speed up the cooling and heating of the room ECO function: to automatically adjust the room temperature setting, in order to save energy FAN function: to set the fan speed, choosing between AUTO or 5 different speed levels Quiet function: to increase the silence of the indoor unit Silent function for outdoor unit: to reduce the sound power level of the outdoor unit On Demand Defrost function: to perform defrosting of the outdoor unit in extreme weather conditions Seiya indoor units, from 1.5 kW to 4.2 kW are available both for combinations in single-split systems and in multi-split systems. Even when you are away from home, you can remotely control your air conditioner, thanks to the Toshiba Home AC Control app, available on Google Play and AppStore. Thanks to this app, it will be like having Seiya's remote control on your smartphone and tablet. Check in the technical data the systems that can benefit from 65% Tax Deductions and the Thermal Account
Specifikim
  • Main features Range consisting of 7 sizes - from 1.5 kW to 6.5 kW High performance with SEER up to 6.30 (size 18) and SCOP up to 4.00 (all sizes) Energy class A ++ / A + in cooling and heating for all sizes DC Rotary compressors Internal B-Code units for monosplit and multisplit systems (sizes 05, 07, 10, 13 and 16) Quiet: up to 19 dB (A) Modern design with LED indicators Magic Coil and Self-Cleaning Function Thermal account and tax deduction of 65% and 50% Wi-Fi remote control via App (optional - accessory sold separately)
Specifikime teknike
  • Referencë unikeRES_seiya_cdu
  • Familja e produkteveHVAC - Residential: air to air
  • Grupi i produkteveOutdoor unit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-06-09
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit