LC cassetta 90 idu
TOSHIBA

LC cassetta 90 idu

RAV-RM for applications with Super Digital Inverter and Digital Inverter in R32 and R410 The 4-way cistern, flexible in the installation, fits discreetly into any type of furniture. Thanks to the new panel for ceiling installations, the cassette unit guarantees uniform air distribution and absolute comfort. It is ideal for any type of business. Discover the BIM object: Standard Cassette 90x90 3HP and 3HP; Standard box 90x90 4HP and 5HP RAV-RM for applications with Super Digital Inverter and Digital Inverter in R32 and R410 The 4-way cistern, flexible in the installation, fits discreetly into any type of furniture. Thanks to the new panel for ceiling installations, the cassette unit guarantees uniform air distribution and absolute comfort. It is ideal for any type of business. Discover the BIM object: Standard Cassette 90x90 3HP and 3HP; Standard box 90x90 4HP and 5HP
Specifikim
  • Main features Compatible with Super Digital Inverter and Digital Inverter R32 Compatible with Super Digital Inverter and Digital Inverter R410 Deflector geometry for greater flow amplitude. Individual setting of the position of the deflector: plus 3 orientations of the flaps for a standard air distribution, towards the diagonally opposite corners, uniform throughout the room. Light unit, simple and quick to install. Easy maintenance, thanks to the self-cleaning and anti-mold function of the drain plug coated with silver ions. Automatic mode: synchronous movement, in phase and wave opposition, for personalized and total comfort of the environment.
Specifikime teknike
  • Referencë unikeLC_cassetta_90_idu
  • Familja e produkteveHVAC - Light Commercial
  • Grupi i produkteveIndoor unit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-06-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • IFC classificationTerminali i ajrit
  • Emrin UNSPSCAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 PërshkrimAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

Europe
Itali
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit