LC soffitto 90 idu
TOSHIBA

LC soffitto 90 idu

RAV-RM for applications with Super Digital Inverter and Digital Inverter R32 and R410
Specifikim
  • The units suspended from the ceiling are the ideal solution for offices, classrooms and restaurants. Automatic flap adjustment and low sound levels are the key features of this unit. The coil is treated with the water-resin protective layer to facilitate the removal of impurities that deposit on it. Drying the battery on shutdown is important for both cleaning and effective operation, thus reducing the possibility of residual moisture and persistent dirt. The condensate collection tray inside the unit is anti-mold and guarantees hygiene, it is also easily recyclable thanks to the polypropylene container. HEAT PUMPS REFRIGERANT R32 and R410 DIGITAL / SUPER DIGITAL INVERTER R32 and R410 LINEAR DESIGN Discover the BIM object: 1.5HP and 2HP ceiling, 3HP ceiling, 4HP and 5HP ceiling Main features Combination with Super Digital Inverter and Digital Inverter R32 Combination with Super Digital Inverter and Digital Inverter R410 Thanks to its ergonomic design, the unit is capable of operating with a sound pressure level of only 30 dB (A) (size 2 HP). Precise adjustment of the deflector: a function of automatic orientation of the flap and therefore of the direction of introduction of the air, allows to distribute the temperature evenly throughout the room. Easy installation: the units are fixed to the ceiling by adjusting only two screws on the intake grille. Condensate drain pump kit available as an accessory. (code TCB-DP22CE2) pump head 600
Specifikime teknike
  • Referencë unikeLC_soffitto_90_idu
  • Familja e produkteveHVAC - Light Commercial
  • Grupi i produkteveIndoor unit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-06-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • IFC classificationTerminali i ajrit
  • Emrin UNSPSCAir conditioners
  • UNSPSC code40101701
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

Europe
Itali
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit