Multisplit U2 R32 (outdoor unit) RAS-2M 10 14 18 U2AVG-E
TOSHIBA

Multisplit U2 R32 (outdoor unit) RAS-2M 10 14 18 U2AVG-E

The outdoor units for multisplit system have a class A++ efficiency in both hot and cold, with high SEER and SCOP values: up to 6.90 and up to 4.60 (for size 2M18).

Thanks to the wide operating range, these units are ideal for heating and cooling your home throughout the year: from -20°C (-15°C for sizes 3M26, 4M27 and 5M34) in heating to +46°C in cooling.

The U2 series is a complete range, suitable to meet any need for space, large or small, complete with all the components to determine the correct sizing to offer an optimal service. An example above all: the small dualsplit with a nominal capacity of 3.3kW in cold and 4.0kW in cold. This unit is designed for those who have to heat and cool small rooms, but at the same time are able to deliver the necessary heat output.

The outdoor units can be connected by 2, 3, 4 or 5 indoor units. The range of indoor units has been designed to meet the different aesthetic needs of customers, from classic wall and floor systems to cassettes and ducts, the ideal solution for those environments with particular architectural features.

Specifikim
  • Technical features:
    - Avaible sizes: 2M10, 2M14, 2M18, 3M18, 3M26, 4M27, 5M34 (from 3,0 to 10,0 kW)
    - Heating range to -20°C
    - Cooling range to -10°C
    - 6 LEDs allow to detect system operating status
    - Max pipe length to 80 m

    Gas R32 with low GWP

    Indoor units:

    - Super Daiseikai 9 (RAS-M_PKVPG-E)

    - Shorai (RAS-M_PKVSG-E e RAS-B_PKVSG-E)

    - Mirai (RAS-B_BKVG-E(1))

    - Console (RAS-B_U2FVG-E1)

    - Cassette for multisplit residential system (RAS-M_U2MUVG-E)

    - Ducted for multisplit residential system (RAS-M_U2DVG-E)

Specifikime teknike
  • Referencë unikemulti-u2-UE-2M
  • Familja e produkteveHVAC - Residential: air to air
  • Grupi i produkteveOutdoor unit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-12-30
  • Numri i botimit1
  • Gjatësia (mm)630
  • Gjerësia (mm)800
  • Thellësia (mm)300
Të ngjashme
  • Weight Net (kg)45
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • IFC classificationTerminali i ajrit
  • Emrin UNSPSCAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 PërshkrimAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

Europe
Itali
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit