Arch Window Transaction Line System

Arch Window Transaction Line System

TSS Arch Style Transaction Line

The TSS Arch Style Transaction Line creates a large arch opening for sound to travel, while protecting against shooting lanes and giving a sleek look. Using a cutout in the glazing wall section, a broader “Arch Style” window is utilized and spaced 1½” from the main glazing wall section. Commonly used for bank branches, reception areas, and service counters.

Options

  • Available in Acrylic, Polycarbonate, and GCP
  • Intended for interior purposes
  • Rated or non-rated channel available

Ratings

  • UL Levels 1–5 (Glazing)
  • UL Levels 1–7 (Variety of channel available)

Standards

  • UL 752: Standard for Bullet Resistant Materials
  • NSI Z971-1984: Safety Glazing Materials for Building
  • ASTM C1036: Standard Specification for Flat Glass
  • ASTM C1172: Standard Specification for Laminated Architectural Flat Glass
  • ASTM D4802: Standard Specification for Poly(Methyl Methacrylate) Acrylic Plastic Sheet
Specifikime teknike
  • Referencë unikearch-window-transaction-line-system
  • Familja e produkteveBullet Resistant Transaction Windows
  • Grupi i produkteveBullet Resistant Transaction Window
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-06
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDritare - Ticket Windows

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika