Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Universal Height - WASHLET+ Connection - Slim Seat - New

Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Universal Height - WASHLET+ Connection - Slim Seat - New

The modern look of the 2pc, Universal Height Aquia IV toilet, features our renowned DYNAMAX TORNADO FLUSH® technology in an ultra-high efficient 1.28/0.9 GPF. This toilet features our CEFIONTECT® ceramic glaze which prevents debris and mold from sticking to ceramic surfaces.
Specifikim
  • Specially designed to accommodate WASHLET®+

    DYNAMAX TORNADO FLUSH® utilizes 360° cleaning power to reach every part of the bowl

    CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces

    Universal Height

    Completely skirted design for a sleek and understated look that’s easier to clean

    Non-clog 2.5" trapway with clear glaze coating

    Quiet Flush

    Elongated front bowl and tank set with SoftClose Seat

    Dual Flush operation

    Chrome push-button included

    12" Rough-in (optional 10" & 14" rough-in)

    Aquia IV, 1G, Ultra High Efficiency, WaterSense, Universal Height

    residential

    #01

    Cotton

    Aquia IV, 1G, Ultra High Efficiency, WaterSense, Universal Height
Specifikime teknike
  • Referencë unikeMS446234CEMFGN-aquia-iv-toilet-128-09-gpf-universal-height-washlet-plus-connection-slim-seat-new
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-09
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectSanitar - Tualeti

Rajoni i disponueshëm

South America North America
Argjentinë
Meksikë
Bolivi
Shtetet e Bashkuara
Brazil
Ekuador
Guajanë
Guiana franceze
Ishujt Falkland (Islas Malvinas)
Kili
Kolumbi
Paraguaj
Peru
Surinami
Uruguai
Venezuelë