Aimes® One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection - Slim Seat

Aimes® One-Piece Toilet, 1.28GPF, Elongated Bowl - WASHLET®+ Connection - Slim Seat

With a modern, bold design, this toilet features our Tornado flushing system which combines gravity with centrifugal force for a highly efficient flush. CEFIONTECT technology (see Smartfact below) is also featured. Easy to install. Universal Height.
Specifikim
  • Specially designed to accommodate WASHLET®+

    CEFIONTECT® ceramic glaze

    Tornado Flushing System

    Computer Designed, Fully Glazed Trapway

    Elongated Bowl with SoftClose Seat

    Skirted Design

    Chrome Trip Lever included

    Universal Height

    12" Rough-In (10" or 14" optional)

    One Piece Toilet, Double Cyclone, Tornado, WaterSense, ADA

    residential

    #01

    Cotton

    One Piece Toilet, Double Cyclone, Tornado, WaterSense, ADA
Specifikime teknike
  • Referencë unikeMS626234CEFG-aimes-one-piece-toilet-128gpf-elongated-bowl-washlet-connection-slim-seat
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-09
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectSanitar - Tualeti

Rajoni i disponueshëm

South America North America
Argjentinë
Meksikë
Bolivi
Shtetet e Bashkuara
Brazil
Ekuador
Guajanë
Guiana franceze
Ishujt Falkland (Islas Malvinas)
Kili
Kolumbi
Paraguaj
Peru
Surinami
Uruguai
Venezuelë