D2HL Deckmount Snow Fence

D2HL Deckmount Snow Fence

Secure Attachment

Corrugated Roof Types

Engineered and Tested

Deck Mount Snow Fences are heavy duty snow retention devices that provide continuous protection using rails, bars, timber, logs or pipes to prevent snow and ice from avalanching off the roof and down to objects or people below. These fences must be attached into the framing member of the roof (typically rafters or trusses).

Deck Mount Snow Fences are used when:

• A higher profile is needed for avalanche protection

• They are preferred from an aesthetics perspective

• When pipes, rails or bars are preferred to provide continuous protection over longer spans.

Used on: Corrugated Metal Roofs

• Designed for corrugated metal roofs

• Accepts 1” (1.315”OD) fence pipe

• Installed using (4) 3/8” Lag bolts

• Must be installed into structural roof member such as a truss or rafter beam

• All roof penetrations that go through the underlayment are required to be flashed or sealed

• Ice Flags (recommended)

• Powder coated to match roofing material color

Custom Designs and Engineering

At TRA Snow and Sun we engineer and layout each project free of charge using many factors specific to your roof. We then provide you with the snow retention plan, layout and product details. TRA Snow and Sun representatives will work with you to design the most efficient snow retention system. Fill out our Snow Retention Checklist to get started.

All Snow Fences have been tested from the fail point of the system.

Specifikime teknike
  • Referencë unikeD2HL-Deckmount-Snow-Fence
  • Familja e produkteveSnap On Snow Fence
  • Grupi i produktevePowder Coated
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
  • IFC classificationKulmet
  • CSI MasterFormat 2014 Code07 72 00
  • CSI MasterFormat 2014 TitleRoof Accessories

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika