C21Z clamp on

C21Z clamp on

No Set Screws

No Panel Penetration

Used on: Standing Seam Metal Roofs

• Available for all rib types including: Double Lock, Single Lock, Snap Lock, Skyline, etc

• Accepts 3/4” fence pipe

• Allows for full installation without any penetration of the roof surface

• Powder coated to match roofing material color

• 3/8” Dia X 1-3/4” or 2” carriage bolt (2)

• Ice Flags (recommended)

TRA Snow and Sun’s Clamp-on Snow Fence are recognized for their quality and strength. We manufacture in the heart of the Rocky Mountains and design our systems to retain heavy snow loads. You can be confident the snow on your roof will stay in place. Our Clamp-on Snow Fence fits most standing seam profiles using a safe, reliable and attractive design. Our exclusive attachment system, using under-the-hem clamping and bolting, provides superior strength while maintaining your manufacturer’s warranty. Its attractive appearance and proven performance make TRA Snow and Sun’s Clamp-on Snow Fences ideal for both commercial and residential projects. Our Clamp-on Snow Fences are available in a variety of materials and color/finishes which provide a system that matches your roof type. And we are pleased to say that they are manufactured in the USA.

Custom Designs and Engineering

At TRA Snow and Sun we engineer and lay out each project free of charge using many factors specific to your roof. We then provide you with the snow retention plan, layout and product detail. TRA Snow and Sun representatives will work with you to design the most efficient snow retention system. Fill out our Snow Retention Checklist to get started.

All Standing Seam Snow Fences have been tested from the fail point of the system. The holding strength is proven in their performance.

Specifikime teknike
  • Referencë unikeC21Z-clamp-on
  • Familja e produkteveSnap On Snow Fence
  • Grupi i produktevePowder Coated
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
  • IFC classificationKulmet
  • CSI MasterFormat 2014 Code07 72 00
  • CSI MasterFormat 2014 TitleRoof Accessories

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit