Moonline O TYPE
Moonline O TYPE
Moonline O TYPE
Moonline O TYPE
Moonline O TYPE
    Cavatorta

    Moonline O TYPE

    MOONLINE is a revolutionary product. Behind formal research lies the will to review the actual concept of “fencing”: no longer a mere element to separate the inside from the outside, MOONLINE creates uninterrupted spaces. Architecture and design extend from the interior to the exterior transforming it into a minimalist “place of communication”; linear designs are dotted with luminous posts and LED technology is applied according to the latest car design trends. The integrated and modular MOONLINE system is the maximum expression of the “made in Italy” label and the result of Cavatorta’s know how; MOONLINE is a new way of protecting your spaces: light outlines the contour becoming a safety element (it can be integrated with other systems thanks to the “active” posts). A selection of shapes, colours and light intensities is available for a system in harmony with architectural structures and personal tastes. Beautiful during the day and fascinating at night. Always safe. MOONLINE, never seen before.
    Specifikim
    • The system is composed by the following elements:

      - Round painted steel posts with a diameter of Ø 80 mm (for the fences) and Ø 160 mm (for the gates) with concealed panel fixing system. Built-in LED lighting.

      - Modular panel made of electro-welded galvanized steel wire (vertical wires Ø 6 mm, Ø 8 mm double horizontal wires) painted in 4 colours with rectangular, different sized mesh. Angular modular panel made out of galvanized steel wires (vertical wires Ø 6 mm, Ø 6 mm double horizontal wires) with rectangular shaped meshes and fix distance between wires. 

      - Double driveway gates with steel frames and steel locks with a built-in LED lighting system.

      - Pedestrian gates with steel frames and steel locks with a built-in LED lighting system.

    Specifikime teknike
    • Referencë unikeMoonline
    • Familja e produkteveFencing
    • Grupi i produkteveResidential fencing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh
    • Kodi ETIMEC002559
    • Emri ETIMAccessories for light pole
    • Emrin UNSPSCMetal fencing
    • UNSPSC code30152001
    • Uniclass 2015 CodeTE_20_80_40
    • Uniclass 2015 PërshkrimFencing panels
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 19
    • OmniClass TitleFences

    Rajoni i disponueshëm

    Europe North America Africa
    Andorrë
    Anguilë
    Afrika e Jugut
    Austri
    Antigua dhe Barbuda
    Algjeri
    Belgjikë
    Arubë
    Angolë
    Bjellorusi
    Bahamas
    Benin
    Bosnjë dhe Hercegovinë
    Barbados
    Botsvanë
    Bulgari
    Belizë
    Burkina-Faso
    Danimarkë
    Bermude
    Burundi
    Estoni
    Dominikë
    Çad
    Finlandë
    Granadë
    Côte d’Ivoire
    Francë
    Grenlandë
    Eritre
    Gërnzi
    Guadelupë
    Esvatini
    Gjermani
    Guatemalë
    Etiopi
    Gjibraltar
    Haiti
    Gabon
    Greqi
    Honduras
    Gambia
    Holandë
    Ishujt e Virgjër Britanikë
    Gana
    Hungari
    Ishujt e Virgjër të SHBA
    Guine
    Irlandë
    Ishujt Kajman
    Guine-Bisau
    Ishujt Alandë
    Kanadë
    Guinea Ekuatoriale
    Ishujt Faroe
    Karaibe Holandë
    Kamerun
    Ishulli i Njeriut
    Kolektiviteti i Shën Martinit
    Kenia
    Islandë
    Kosta Rika
    Kepi i Gjelbër
    Itali
    Kubë
    Komora
    Kroacia
    Kuraçao
    Lesoto
    Letoni
    Martinikë
    Liberi
    Lihtenshtajn
    Meksikë
    Libi
    Lituani
    Montserat
    Madagaskar
    Luksemburg
    Nikaragua
    Majotë
    Mali i Zi
    Panama
    Malavi
    Maltë
    Porto Riko
    Mali
    Maqedonia e Veriut
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Salvador
    Mauritius
    Moldovë
    Sen-Bartelemi
    Mavritani
    Monako
    Shën Kitts dhe Nevis
    Mozambik
    Norvegji
    Shën Lucia
    Namibi
    Poloni
    Shën Pierre dhe Miquelon
    Niger
    Portugali
    Shën Vincent dhe Grenadinet
    Nigeri
    Qipro
    Shtetet e Bashkuara
    Republika Demokratike e Kongos
    Qyteti i Vatikanit
    Sint-Marten
    Republika e Afrikës Qendrore
    Republika Çeke
    Trinidad dhe Tobago
    Republika e Kongos
    Rumani
    Turks dhe Caicos Islands
    Reunion
    Rusi
    Xhamaika
    Ruandë
    San-Marino
    Sahara Perëndimore
    Serbi
    São Tomé dhe Príncipe
    Shqipëri
    Sejshelle
    Sllovaki
    Senegal
    Sllovenia
    Shën Helena
    Spanjë
    Sierra-Leone
    Suedi
    Somali
    Svalbard dhe Jan Mayen
    Sudan
    Ukrainë
    Sudanin Jugor
    Xhersej
    Tanzani
    Zvicër
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve