B-system 2-way concealed thermostatic shower mixer
B-system 2-way concealed thermostatic shower mixer
    TRES

    B-system 2-way concealed thermostatic shower mixer

    • Concealed thermostatic body for horizontal installation included.
    • Flow regulator and 2-way ceramic distributor.
    • Round lever.
    • Wall-mounted arm with adjustable stainless steel shower head: Ø 300 mm.
    • Wall-mounted support for hand shower with water supply.
    • Anti-limescale brass hand shower.
    • Satin hose.
    Specifikim
    • Classification

      • UNSPSC code: 30181700
      • UNSPSC name: Faucets or taps

      Materials

      • Tap material: Low-lead brass
      • Showerhead material: Stainless steel
      • Hand shower material: Brass

      Technical specifications

      • Flow rate (l/min): 12
      • Connecting element: G1/2""
      • Acoustic group: IIA
      • BELGAQUA certification (Belgium)

      Cartridges & spare parts

      • Cartridge reference (spare): 29926828
      • Distributor cartridge: 29903302
      • Long-lasting cartridge

      Features

      • Tres Instant: The thermostatic cartridge ensures a constant flow of water at the desired temperature, in spite of pressure or temperature changes
      • Anti-limescale brass hand shower
      • Rust-resistant

      Surfaces available

      • 30735204 — Chrome
      • 30735204NM — Matt Black
      • 30735204AC — Steel
      • 30735204KMB — Black bronze
      • 30735204VO — Volcanic
      • 30735204CA — Golden Cava
      • 30735204GR — Graphite
      • 30735204OR — 24K Gold
      • 30735204OM — 24K Matte Gold
      • 30735204OPM — 24K Matte Rose Gold
    Specifikime teknike
    • Referencë unike30735204
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    • Gjerësia (mm)300
    • Thellësia (mm)550
    Të ngjashme
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)7.36
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationValvul
    • Kodi ETIMEC011327
    • Emri ETIMBuilt-in mixing tap
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 PërshkrimShower thermostatic valves