Trespa® Meteon® Uni Colours A0711 Sand- Rock Exterior panels / cladding
Trespa

Trespa® Meteon® Uni Colours A0711 Sand- Rock Exterior panels / cladding

Decorative high-pressure compact laminates in various thicknesses for outdoor applications. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance weather and light protecting properties.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Specifikim
  • Trespa® Meteon® – Premium Exterior Facade PanelsOffers compelling aesthetics with a wide range of colours, textures and finishes.Designed for durability, resisting harsh weather, UV exposure, and impact.Ideal for ventilated façade systems, balconies, and sunblind solutions.Available in collections like Lumen, Metallics, Focus, Naturals, Wood Decors, and Uni Colours.Easy to maintain and colour-stable surfaces.


    Rock

    A softly polished surface with slightly uneven clefts, reminiscent of those found in natural stone.

Specifikime teknike
  • Referencë uniketrespa-meteon-uni-colours-a0711-sand-rock-13845
  • Familja e produkteveExterior panels
  • Grupi i produkteveTrespa® Meteon® Uni Colours
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-12-15
  • Numri i botimit1
Lidhje
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja

Rajoni i disponueshëm

Europe Asia Africa South America Oceania North America
Andorrë
Arabia Saudite
Afrika e Jugut
Argjentinë
Australi
Arubë
Austri
Emiratet e Bashkuara Arabe
Algjeri
Brazil
Zelanda e Re
Guatemalë
Belgjikë
Gjeorgji
Angolë
Ekuador
Kanadë
Bosnjë dhe Hercegovinë
Indi
Gana
Kili
Meksikë
Bulgari
Indonezi
Libi
Kolumbi
Panama
Danimarkë
Izrael
Marok
Peru
Shtetet e Bashkuara
Estoni
Jordani
Tunizi
Surinami
Finlandë
Katar
Venezuelë
Francë
Kazahstan
Gjermani
Korea e jugut
Gjibraltar
Kuveit
Greqi
Liban
Holandë
Makao
Hungari
Singapor
Irlandë
Turqi
Islandë
Itali
Kroacia
Letoni
Lituani
Luksemburg
Maltë
Mbretëria e Bashkuar
Monako
Norvegji
Poloni
Portugali
Qipro
Republika Çeke
Rumani
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër