Trespa® Toplab® Base Uni Colours E0-02 Silver Grey- Crystal Matt Interior panels
Trespa

Trespa® Toplab® Base Uni Colours E0-02 Silver Grey- Crystal Matt Interior panels

Decorative high-pressure compact laminates in various thicknesses for interior use. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

The surface layers are impregnated with melamine based resins.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous material with increased density and integral decorative surface.

Specifikim
  • Trespa® TopLab® offers a range of classic, modern and trendsetting colours and is available in several thicknesses and sizes.


    TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

Specifikime teknike
  • Referencë uniketrespa-toplab-base-uni-colours-e0-02-silver-grey-crystal-matt-14265
  • Familja e produkteveInterior panels
  • Grupi i produkteveTrespa® Toplab® Base Uni Colours
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-12-15
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja