TRIA - TSN 3
TRIA

TRIA - TSN 3

Single-leaf hinged door with electro-zinc coated steel frame (1,5 mm thickness), cold-formed and construction by welding. An intumescent seal is embedded in the frame, which ensures the necessary tightness against flames and hot gases. The leaf, with a door stop edge in all three sides of the frame, is made of two electro-zinc coated steel panels, ranging from 1 to 1,5 mm thick, and contains thermal insulating and acoustic materials according to Schröders constructive system. Side and over panels can be attached if its composition is similar to the leaf. The pivoting behavior of the door is ensured by two welded hinges of the system (per leaf), with a 16 mm diameter solid steel pin and movement on thrust ball bearings, allowing an opening up to 180º.
Specifikim
  • Fire resistance: EI2 60 / E 60 / EW 60 tested in accordance with EN 1634-1 Classification according to EN 13501 -2 smoke control Sa/S200 tested according to EN 1634-3 airtightness according to EN 12207, up to class 4 resistance to windload according to EN 12210, up to class C5 watertightness according to EN 12208, up to class 8A ability to release resistance to positive and negative pressure up to 5000 Pa according EN 12211 burglar resistance according to EN 1627 ff, up to class RC4 acoustic performance according to EN 20140-3, up to RW (C;Ctr) = 53 dB Door dimensions, free passage (mm): W x H (standard) 800 / 900 x 2000 / 2100 W maximum 1602 H maximum 3426 external frame (standard) L + 148 x H + 74 other dimensions upon request Construction: leaf thickness (mm) 68 leaf weight (kg / m²) 45 hinges (per leaf) 2 vision panel (mm) Ø 350 / 450 x 450 / L≤ 942 / H≤ 2155 Finishing (standard) electro-zinc coated steel for painting / lacquering in standard RAL colors= 7035, 7038, 9005 Finishing (optional) stainless steel Lock and hardware varying options possible. Frame: F1 - standard frame, F2 - closed frame and F3 - frame + counter-frame Installation in masonry, concrete, aereated concrete, stud walls and special walls Fixation by stell rod or metal wall plugs
Specifikime teknike
  • Referencë unikeTRIA-TSN3
  • Familja e produkteveSingle Action Steel doors
  • Grupi i produkteveSingle-leaf
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-08-06
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorInsulation
  • Projektuar nëPortugali
  • Prodhuar nëPortugali
Klasifikimi
  • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë

Rajoni i disponueshëm

Europe North America Asia Africa Oceania
Åland Islands
Anguilla
Armeni
Afrika e Jugut
Australi
Andorra
Antigua dhe Barbuda
Azerbaixhan
Algjeri
Fiji
Austri
Aruba
Bangladesh
Angolë
Guam
Belgjikë
Bahamas
Brunei
Benin
Ishujt Cook
Bjellorusi
Barbados
Butan
Botsvanë
Ishujt Marshall
Bosnjë dhe Hercegovinë
Belize
Filipinet
Burkina Faso
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Bermuda
Gjeorgji
Burundi
Ishujt Pitcairn
Danimarkë
Dominica
Hong Kong
Çad
Ishujt Solomon
Estoni
El Salvador
Indi
Cape Verde
Ishujt Veriore të Marianës
Finlandë
Grenada
Indonezi
Côte d'Ivoire
Kaledonia e Re
Francë
Grenlandë
Ishujt Cocos (Keeling)
Djibouti
Kiribati
Gërnzi
Guadeloupe
Japoni
Eritrea
Nauru
Gjermani
Guatemala
Kamboxhi
Eswatini
Niue
Gjibraltar
Haiti
Kazahstan
Ethiopia
Norfolk Island
Greqi
Honduras
Kinë
Gabon
Palau
Holandë
Ishujt e Virgjër Britanikë
Kirgistan
Gambia
Papua Guinea e Re
Hungari
Ishujt e Virgjër të SHBA
Korea e jugut
Gana
Polinezia franceze
Irlandë
Ishujt Kajman
Korea e Veriut
Guine
Samoa
Ishujt Faroe
Kanadë
Krishtlindje Island
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Karaibe Holandë
Laos
Guinea-Bissau
Shtetet Federale të Mikronezisë
Islandë
Kolektiviteti i Shën Martinit
Macau
Kamerun
Timor-Leste
Itali
Kosta Rika
Malazi
Kenya
Tokelau
Jersey
Kubë
Maldives
Komora
Tonga
Kroacia
Kuraçao
Mongoli
Lesoto
Tuvalu
Letoni
Martinique
Myanmar (Burma)
Liberi
Vanuatu
Liechtenstein
Meksikë
Neoal
Libi
Wallis dhe Futuna
Lituani
Montserrat
Pakistan
Madagaskar
Zelanda e Re
Luksemburg
Nikaragua
Singapore
Malawi
Mali i Zi
Panama
Sri Lanka
Mali
Maltë
Porto Riko
Taiwan
Marok
Maqedonia e Veriut
Republika Domenikane
Tajlandë
Mauritius
Mbretëria e Bashkuar
Saint-Barthélemy
Taxhikistan
Mavritani
Moldovë
Shën Kitts dhe Nevis
Territori Britanik i Oqeanit Indian
Mayotte
Monaco
Shën Lucia
Turkmenistan
Mozambik
Norvegji
Shën Pierre dhe Miquelon
Uzbekistan
Namibia
Poloni
Shën Vincent dhe Grenadinet
Vietnam
Niger
Portugali
Shtetet e Bashkuara
Nigeri
Qipro
Sint Maarten
Republika Demokratike e Kongos
Qyteti i Vatikanit
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Republika Çeke
Turks dhe Caicos Islands
Republika e Kongos
Rumani
Xhamaika
Reunion
Rusi
Rwanda
San Marino
Sahara Perëndimore
Serbia
São Tomé dhe Príncipe
Shqipëri
Senegal
Sllovenia
Seychelles
Slovakia
Shën Helena
Spanjë
Sierra Leone
Suedi
Somalia
Svalbard dhe Jan Mayen
Sudan
Switzerland
Sudanin Jugor
Ukrainë
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit