Solegra D4
Solegra D4
Solegra D4
Solegra D4
Solegra D4
Solegra D4

    Solegra D4

    SOLEGRA LED SURFACE-MOUNTED LUMINAIRE

    STRONG APPEARANCE FOR LIGHT AND LUMINAIRE
    Solegra LED floats below the ceiling like a large sun. With its uniform, glare-free light and modern, purist design this series of round luminaires lends any room a special look, and is ideal for e.g. creative zones, VDU workstations and prestigious sales spaces.

    THE CHALLENGE
    The perfect lighting solution in modern worlds of work that feature creative, relaxation and work zones must not only be technically functional and visually attractive, but must also meet the individual needs of the employees. Currently trending are work surroundings with a pronounced atmosphere of well-being and a homely design in which each worker can fully utilise his or her potential.

    THE SOLUTION
    Similar to a large sun, Solegra LED floats beneath the ceiling and emits soft, uniform and glare-free light with balanced shadowing. The series of round luminaires immediately gives any room a special look. Thanks to various sizes, surface-mounted variants, optics and lighting technologies, creative zones can be attractively illuminated, as can VDU workstations, classrooms and prestigious sales spaces.

    Specifikim
    • TECHNICAL DETAILS
      A flexible series of round luminairesyes
      Available asa surface-mounted or pendant luminaire, suitable for ceiling or wall mounting
      Construction sizes:ø 400 I 600 I 900 I 1,200 mm
      4 luminous flux packages:3,000 I 6,000 I 10,000, 20,000
      Optics:opal, homogeneously illuminated cover (UGR<22), optionally available with accessory ZP CDP with highly efficient micro prismatics (UGR<19)
      Illumination effect:completely harmonious illumination effect due to uniform light emission, primarily direct light distribution, high level of lighting comfort due to decorative brightening of the ceiling.
      Efficiency:up to 140 lm/W
      Service life:50,000 h, L80/B50, ta -20 to +25°C
      Colour temperature:3,000 K, 4,000 K or the HCL version with 2,700 – 6,500 K
      Edge:available with opal, light-permeable edge or with accessory ZP or ZP CDP with closed, light-impermeable edge in multiple colours, height: 80 mm
    Specifikime teknike
    • Referencë unikeTX_Solegra_D4_D
    • Familja e produkteveIndoor lighting
    • Grupi i produkteveSurface-mounted luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPMMA
    • Materiali dytësorÇelik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)18.7
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC002892
    • Emri ETIMCeiling-/wall luminaire

    Rajoni i disponueshëm

    Asia Europe
    Arabia Saudite
    Austri
    Emiratet e Bashkuara Arabe
    Belgjikë
    Katar
    Bosnjë dhe Hercegovinë
    Kuveit
    Bulgari
    Oman
    Danimarkë
    Turqi
    Finlandë
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Mali i Zi
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rumani
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Zvicër