OLISQ Q
OLISQ Q
OLISQ Q

    OLISQ Q

    An extremely versatile product range that can be used to attractively illuminate all entrance, recreation and transit zones such as corridors, stairways, forums and foyers in compliance with standards. There is a choice of three shapes, each in several sizes, which can be perfectly adapted to the individual application in terms of mounting method, lighting technology, protection rating etc. The wide range of variants allows building areas to be zoned, while the range-typical high quality design creates a holistic solution with a single look.

    Specifikim
    • OLISQ Mounting method Surface-mounted, semi-recessed, suspended Beam characteristic Wide Luminaire luminous flux R: 1,000 - 6,000 lm Q: 1,800 - 4,500 lm L: 2,000 - 7,500 lm Colour rendering index / colour temperature 3000 K 4000 K Active (2700 K -6500 K) CRI >80 Luminaire colour White Protection ratings IP40, IP54 Switching type Switchable, dimmable (DALI) Connectivity LiveLink SwarmSens, networking of master sensor luminaire with slave luminaires via Bluetooth Supplementary equipment Wall/ceiling illumination HFS motion sensor Single battery system, 3 hours Variants for night-time switching (ET2) Accessories Decorative frames (customisable), semi-recessed mounting enclosure, wire suspension, anti-theft protection, replacement diffusers, replacement LED modules

    Specifikime teknike
    • Referencë unikeolisq-q
    • Familja e produkteveIndoor lighting
    • Grupi i produkteveSurface-mounted luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolycarbonate
    • Materiali dytësorMetal
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC002892
    • Emri ETIMCeiling-/wall luminaire

    Rajoni i disponueshëm

    Asia Europe
    Arabia Saudite
    Austri
    Emiratet e Bashkuara Arabe
    Belgjikë
    Katar
    Bosnjë dhe Hercegovinë
    Kuveit
    Bulgari
    Oman
    Danimarkë
    Turqi
    Finlandë
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Mali i Zi
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rumani
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Zvicër