French Lite (FL Series) Door - FL100

French Lite (FL Series) Door - FL100

FL French doors feature stile and rail construction and true divided lites. FL French doors are available as interior and exterior doors in paint-grade MDF and 14 stain-grade wood species. Choose from eleven different sash and compression fit profiles to match our panel doors. Doors come standard with 1/4" clear tempered glass or you create the look of a custom door with any of our 40 architectural glass and resin options. FL French doors are available as exterior doors with 5/8" insulated glass. These architectural doors can be used in both residential and commercial settings.
Specifikime teknike
  • Referencë unikeFL100
  • Familja e produkteveGlass Doors
  • Grupi i produkteveFrench Lite
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-09-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorMDF
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Set dyersh
  • IFC classificationDerë
  • Emrin UNSPSCPower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 14 33
  • CSI MasterFormat 2014 TitleStile and Rail Wood Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors