Panelite Without Joint Movable Wall
Panelite Without Joint Movable Wall
Panelite Without Joint Movable Wall
Panelite Without Joint Movable Wall
    Turkowall

    Panelite Without Joint Movable Wall

    Panelite movable partition wall system is Turkowall's system with superior features. Panelite is used in places that require high levels of sound insulation. It offers excellent ease of use, offers a high level of acoustic and thermal insulation. The assembled panels are fixed horizontally with the help of rubber guillotine profiles. With the guillotine system in each panel, the insulating profiles close the joints in the floor and ceiling and obtain an insulated wall.

    Specifikim
    • Pansmart is our semi-automatic movable partition wall system that we have developed for our customers who demand comfort and ease of use. The semi-automatic mobile wall system has compact motors running on 12 or 24 volts of weak current electrical power. The lower and upper working spaces and the telescopic module on the last panel are opened and closed by the push and pull movement of the motors. You can control the entire system with a switch or a remote.

    Specifikime teknike
    • Referencë unikemovable-wall-panelite-without-joint
    • Familja e produkteveMoving Panels
    • Grupi i produkteveStandard Panel Type
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2023-05-11
    • Numri i botimit1
    • Thellësia (mm)100
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorDru
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    Klasifikimi
    • Kategoria BIMobjectMuret - Mure të palosshme & Lëvizëse
    • IFC classificationMur
    • Uniclass 2015 CodePr_25_71_57_73
    • Uniclass 2015 PërshkrimRoom divider panels
    • CSI MasterFormat 2014 Code10 22 23.23
    • CSI MasterFormat 2014 TitleMovable Panel Systems
    • OmniClass Number23-15 11 17 11
    • OmniClass TitleHorizontally Sliding Partitions

    Rajoni i disponueshëm

    Europe Asia North America Africa South America