Ultra Aluminum® Privacy Panels
Ultra Aluminum® Privacy Panels
Ultra Aluminum® Privacy Panels

    Ultra Aluminum® Privacy Panels

    Strong. Beautiful. Low Maintenance. An Aluminum Privacy Fence with a Lifetime Limited Warranty.

    Ultra Aluminum® Privacy - aluminum privacy screening features strength and durability that you just can't get from typical vinyl or wood railing systems. The ideal privacy panel for a residential, commercial or industrial application, to contain or shield air conditioning equipment, dumpsters, pipes, and electrical systems. Ultra Aluminum® Privacy screening won't rack and wobble. It is designed to last for years and years without the worry of ongoing maintenance.

    Specifikim
      • Super Low-Maintenance Aluminum
      • Never Needs Painting
      • Won't Rust, Rot, Crack or Peel
      • Lifetime Limited Warranty
      Height4' to 6'
      ColorTextured Black | Textured Bronze | Textured Khaki | Textured White | Silver
      Newel/Post Size3" | 4"
      Standard FeaturesSuper Low-Maintenance Aluminum | Never Needs Painting | Won't Rust, Rot, Crack or Peel | Lifetime Limited Warranty
      Panel Size3/4" x 5" x .080
    Specifikime teknike
    • Referencë unikeultra-aluminum-privacy-panels
    • Familja e produkteveFencing
    • Grupi i produktevePrivacy Fencing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-12-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 PërshkrimFence systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 19 21
    • OmniClass TitlePanel Fences

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika