Aluminum Framing System
Aluminum Framing System
Aluminum Framing System

    Aluminum Framing System

    What is Aluminum Framing?

    Ultralox® aluminum balcony, rooftop, and residential framing systems are engineered to meet the demands for longer-lasting and better-looking projects. Our patented frame design utilizes aluminum instead of wood making it easy to install and shortens construction time from days to hours! Ultralox Aluminum Framing not only improves the look and performance of almost any decking material but also lowers the total cost-of-ownership.

    Contractors and property owners agree, Ultralox® Aluminum Framing is the first step to a better-built, beautiful, and cost-efficient project.

    Key Benefits

    • Stronger & Safer – 100 lbs. per sq. ft. exceeds most commercial code
    • Greater Length – 31% longer spans than treated lumber
    • Completely Versatile – supports most types of decking and railing
    • Easy Installation – less tools to install means quicker installation and even less to maintain
    • 40% Lighter – weighs less than treated lumber on average
    • Exclusive Slide-and-HideTM deck fasteners concealing the screws
    • Guaranteed with 20-year warranty
    • Environmentally responsible and manufactured in the USA


    Specifikim
    • Easy To Build Rooftop Amenity Frames

      • Pre-engineered Sections for quick set up to save you time
      • Quick-Lock Technology for rapid assembly and precise framing
      • Aluminum Decking Or Pavers for a fireproof system
      • Complete Line Of Trim, colors, and accessories

      Fully Assembled Balconies

      • Pre-Engineered, fully-assembled Balconies
      • Aluminum Decking And Ultralox handrail
      • Black, White, or Bronze powder coat (custom colors also available)
      • Long Lasting – Won’t warp, bow, split, mildew, rust or decay
      • Low Maintenance – Easy cleanup with soap and water
      • Limited Lifetime Guarantee ensuring your investment is protected
    Specifikime teknike
    • Referencë unikealuminum-framing-system-afs
    • Familja e produkteveAluminum Framing System
    • Grupi i produkteveAluminum Framing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-10-31
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Gilindera
    • IFC classificationGilindera
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika