Foldable  Bleachers  UNISPORT, 2-rows
Foldable  Bleachers  UNISPORT, 2-rows
    Unisport

    Foldable Bleachers UNISPORT, 2-rows

    4.7 nga 5 yje4.7(7 vlerësime)
    Unisport foldable seating is a unique product that enables flexible solutions in several ways. The seating system can be placed in any room requiring spectator seating, it is easy to fold away by one person manually due to the built-in gas springs, it requires minimum space when not being used and it is made of robust steel that provides durable and stable seating. Furthermore, when not in use a practical rebound surface is left. The careful attention to detail makes the seating safe as well as practical. European patent and Swedish design. Easily raised and lowered. Maximum depth of just 35cm when raised. Stores 16 seats in only 0.6m2 . Also available in a portable version. Stairs, railing, side protection, motorized operation when raising/lowering the seating and colour of the steel construction can be chosen as options. Padded ‘seats’ can also be added as an option. The system allows for panels to be attached to match the wall finish surrounding the seating, allowing the system to ‘blend-in’ seamlessly with the wall when in the ‘closed’ position. Likewise, ventilation systems can also be incorporated into the system by the customer. The seating has four different standard depths, from two to five rows. The system is divided into sections, with the standard section size being 2020mm, which can seat four people on each row.
    Specifikime teknike
    • Referencë unike300140
    • Familja e produkteveEquipment
    • Grupi i produkteveSeating
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPlywood
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSport & Rekreacion - Të tjera
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 PërshkrimBenches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër