Ceiling Mounted Rope Trackway,  6 ropes
Unisport

Ceiling Mounted Rope Trackway, 6 ropes

Climbing is instinctive to children, making ropes a firm favourite. Our products are safe and functional - down to the last detail. Roof-mounted rope systems are subject to heavy loads, so to optimise safety all our trackways are made with heavy duty C -profiles. The ropes are easy to pull out and in, with outer ropes having catches to lock them in position during use. Bent C-Rail: The rail curves downwards at the wall end, ensuring the ropes stay in place when not in use. Available in 4, 5, 6 and 8 fixing configurations. Ropes are of the highest quality hemp for long life, 34mm diameter, with white-painted steel fittings at the top and sealed at the bottom.
Specifikim
  • 3500-8500 mm
Specifikime teknike
  • Referencë unike300206
  • Familja e produkteveEquipment
  • Grupi i produktevetrackways
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-17
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorOrganic
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectSport & Rekreacion - Të tjera
  • IFC classificationObjekt
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 PërshkrimGymnastics and exercising equipment systems

Rajoni i disponueshëm

Europe