URSA Mineral wool PUREONE 32 QP FR

URSA Mineral wool PUREONE 32 QP FR

The URSA PUREONE range is a white mineral wool free of formaldehyde, guaranteed 25 years, made in France and has more than 30 references to offer. This range provides solutions for all configurations from the traditional to the wood frame house, for a new building as for a renovation to better respond to the requirement level of the actual regulations. The whole range is certified CE and ACERMI. URSA PUREONE has thermal and acoustic high performance products, it is the solution that is prescribed for sensitive buildings such as schools or hospitals. The touch of the URSA PUREONE products are soft, non-irritating and not dusty. It is a real comfort to install these products.
Specifikim
  • URSA PURE 32 QP is a semi-rigid mineral wool rolled up panel faced on one side of a graph kraft paper. The product has the following dimensions and R value: thickness 101 mm, length 5400 mm, width 1200 mm with a R value of 3,15 m².K/W. The advantages of the URSA PURE 32 QP are: 25 year guarantee, preserves the interior quality air, comfortable to manipulate, soft product and not dusty. The product has the following certifications: CE according to NF EN 13162, ACERMI certificate n°09/083/600, EUCEB and the performance declaration n°33PUO32KP16111. The technical characteristics are: thermal conductivity (λD) = 0,032 W/(m.K), reaction to fire Euroclass = F, thickness tolerance = T3, resistance at water vapor (Z) = 1 m².h.Pa/mg, water absorption at short term (WS) = <1,0 kg/m² and insulation semi-rigidity = from 101 to 160 mm.
Specifikime teknike
  • Referencë unikeFR_MAT_GLW_PUO_32_QP_101_1
  • Familja e produkteveURSA PURE ONE
  • Grupi i produkteveInsulation
  • LlojiMaterial për ndërtim
  • Data e botimit2019-11-06
  • Numri i botimit1
  • Gjatësia (mm)1000
  • Gjerësia (mm)1000
  • Thellësia (mm)120
Të ngjashme
  • Materiali kryesorMineral wool
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
  • Weight Net (kg)3.03
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Izolim
  • IFC classificationMaterial
  • Emrin UNSPSCInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 PërshkrimMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Rajoni i disponueshëm

Europe
Francë