URSA  XPS NVII - L IT
URSA  XPS NVII - L IT
URSA  XPS NVII - L IT

    URSA XPS NVII - L IT

    URSA XPS extruded polystyrene products are excellent thermal insulators with many advantages. Their closed cell structure allows for very low thermal conductivity and high levels of thermal insulation. URSA XPS also has excellent mechanical properties, with a compressive strength of 700 kPa. This, combined with low water absorption, makes the URSA XPS an excellent choice for flat-bed, back-to-back garden roof insulation. Also ideal for isolating under industrial floor and underfloor.
    Specifikim
    • Extruded polystyrene panel URSA XPS NVII L in compliance with EN 13164, smooth surfaces with leather, hinged edges on all sides, with the following characteristics: width 600 mm, length 1250 mm, thickness 50,60,80,100, 120, 140, 160, 180, 200 mm; reaction to fire Euroclass E; thermal conductivity λD 0,033 W/mK and thermal resistance RD 1.50, 1.80, 2.30, 2.80, 3.55, 4.05, 4.60, 5.05 and 5.60 m2K/W for 100 mm thickness; short-term compressive strength (for 10% deformation) ≥ 700 kPa and long-term compressive strength (for 2% deformation, after 50 years) of 250 kPa; deformation under load and temperature (40 kPa-70°C) ≤ 5%; long-term water absorption percentage for total immersion (28 days) 0.2÷0.4%; long-term water absorption for diffusion ≤ 3%; water vapour resistance factor µ 100; average percentage value of closed cells ≥ 95 %; dimensional stability (70°C-90%UR) ≤ 5%; resistance to freeze-thaw cycles < 1%; use limit temperature -50/+75 °C; tolerance to thickness -2/+3 mm; specific heat 1.450 J/(Kg K).
    Specifikime teknike
    • Referencë unikeIT_MAT_XPS_N_700_33_L_100_1
    • Familja e produkteveURSA XPS
    • Grupi i produkteveInsulation
    • LlojiMaterial për ndërtim
    • Data e botimit2019-11-11
    • Numri i botimit1
    • Gjatësia (mm)1000
    • Gjerësia (mm)1000
    • Thellësia (mm)50
    Të ngjashme
    • Materiali kryesorExtruded polystyrene (XPS)
    • Projektuar nëItali
    • Prodhuar nëSllovenia
    • Weight Net (kg)4
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Izolim
    • IFC classificationMaterial
    • Emrin UNSPSCInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_71_63_29
    • Uniclass 2015 PërshkrimExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

    Rajoni i disponueshëm

    Europe
    Itali
    San-Marino