URSA XPS N-III-PZ-I 36 PL
URSA XPS N-III-PZ-I 36 PL
URSA XPS N-III-PZ-I 36 PL

    URSA XPS N-III-PZ-I 36 PL

    URSA XPS extruded polystyrene products are excellent thermal insulators due their 100% closed cell structure that provides them with very low thermal conductivity and very low water absorption. This, combined with unparalleled mechanical properties in terms of compression strength and compressive creep, excellent resistance to water and freeze thaw cycles and very high resistance to moisture penetration makes the URSA XPS an excellent choice for technically challenging applications such as for flat roof, perimeter (foundations) and garden roof insulation
    Specifikim
    • plate made by extruded polistyrene (XPS) URSA XPS N-III-PZ-I 34 for thermal insulation;reaction to fire class (euroclass)E; lambda 0,036[W/mK]; thermal resistance R=2.75 [m2K/W]; thickness 100[mm]
    Specifikime teknike
    • Referencë unikePL_MAT_XPS_N_300-E_33_PZ-I_50_1
    • Familja e produkteveURSA XPS
    • Grupi i produkteveInsulation
    • LlojiMaterial për ndërtim
    • Data e botimit2019-05-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorExtruded polystyrene (XPS)
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)1.6
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Izolim
    • IFC classificationMaterial
    • Emrin UNSPSCInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_71_63_29
    • Uniclass 2015 PërshkrimExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation