USAD1000 15 R – Forced Entry/Bullet/Blast Resistant Aluminum Door

USAD1000 15 R – Forced Entry/Bullet/Blast Resistant Aluminum Door

The USAD1000 15 R is an aluminum security door offering maximum ballistic, blast and forced entry protection. This is out top-level door solution offering the upmost level of security for your facility. The unit exceeds the Department of State’s blast requirements, meets all levels of ballistic standards and meets the Department of State’s (DOS) 5 and 15 minute forced entry ratings. It’s truly suitable for those projects that require the upmost level of protection. The

Alongside our USAD1000 series, these bullet-proof security doors are the top of the line when it comes to security solutions for sensitive properties. The reputation for quality and innovation U.S. Bullet Proofing has earned over the years has led to our products being installed in buildings around the world where the protection of people and property are of the utmost importance. These heavy-duty security doors can be found in government offices, embassies, banks, schools and other high-value sites.

Our commitment to innovation means we deliver the most unique designs that provide security as well as energy efficiency. U.S. Bullet Proofing’s in-house engineering department has the skill and expertise to provide our customers with a solution to meet their needs — built with precision. These qualities and more add up to make us a recognized leader throughout the industry.

  • The USAD1000 15R Door construction consists of extruded Aluminum profiles and ships completely assembled .
  • Standard frame size of 3” x 5” stiles and rails are 2-1/2” x 6-3/4”
  • Complimentary window construction allows for aesthetically uniform security application that is available in many style and finish options.
  • Glazing thicknesses of 1-1/2” with full vision, half vision, double vision and full Opaque configurations.
  • Optional sidelights and transoms available.
  • Glass components are easily replaceable.
  • Blast protection available: DOS, GSA, DOD
  • Standard and custom sizes available with all DOS SHW Groups.
  • Standard finish: Clear and Bronze anodized, custom colors, Kynar paint.

It is recommended that the door system be used in conjunction with protected wall and window areas.

Each end user should determine the blast, ballistic and forced entry threat level to ensure the correct product selection to meet and exceed security needs.

Specifikim
    • Ballistics: UL 752 Levels 1-8, NIJ I, II-A, II, III-A, III, and Department of State Rifle Ratings (7.62 and 5.56) 
    • Blast: Calculations to be provided per UFC / ISC criteria
    • Forced Entry: DOS STD SD 01.01 Rev G
    • Frame Size: 3” W x 5” D 
    • Door Size: 3' x 7' with with custom sizes available
    • Glazing Thickness: 1-1/2″
    • Applications: Any location where an extremely high level of forced entry protection is required.
    • All joints and connections shall be tight providing hairline joints and true alignment of adjacent members.
    • Frame size is 3’ x 7’ standard or 39” x 86” (custom sizes available).
    • Door profiles shall be 2-1/2” x 6-3/4”
    • Door swing weight 400LBS depending on hardware. Weight with frame not to exceed 550LBS.)
    • USAD1000 15R is shipped completely assembled.

Specifikime teknike
  • Referencë unikedoors-usad1000-15-r
  • Familja e produkteveDoors
  • Grupi i produkteveHigh-Security Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-02-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Sigurimi
  • IFC classificationDerë
  • Emrin UNSPSCSwing door
  • UNSPSC code30171511
  • Uniclass 2015 CodePr_30_59_24_37
  • Uniclass 2015 PërshkrimHigh security doorsets
  • CSI MasterFormat 2014 Code08 34 53
  • CSI MasterFormat 2014 TitleSecurity Doors and Frames
  • OmniClass Number23-17 11 49
  • OmniClass TitleSecurity Rated Door
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika