Leveling Compound / Cementitious - UZIN NC 147 CG
Uzin

Leveling Compound / Cementitious - UZIN NC 147 CG

Cementitious self-leveling compound for use up to 2" depth application. Excellent flow and working time properties produce level, flat surfaces with good absorbency for most floor coverings and adhesives.

Specifikim
  • Properties

    • Fast setting • Walkable in 3-4 hours
    • Versatile • Applies from 1/4"-2" depth
    • Smooth surface • Improves adhesive coverage rate
    • Low stress • Ability to cover difficult substrates
    • Standard dry time • 24-36 hours for most floor coverings
Specifikime teknike
  • Referencë unikeuzin-nc-147-cg
  • Familja e produkteveSelf-Leveling Underlayments
  • Grupi i produkteveCementitious Leveling Compounds
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-01-13
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Të tjera
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 PërshkrimSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11
  • OmniClass TitleCementitious Floor Underlayments