Childrens Coat Rack N100 900

Childrens Coat Rack N100 900

4.2 nga 5 yje4.2(5 vlerësime)
Nokian Vaneritarvike manufactures safe, sustainable and innovative furniture for kindergarten. Their collection includes durable materials and high quality joinery ensures a competitive solution for wide range of customers and designers. Over the years the furniture collection has formed an uni!ed product family. The range includes cabinet beds, boxes, coat racks and wall-mounted tables. From the very beginning the design intention has been safety, security considerations and valuable feedback from the nursing staff. This has helped Vaneritarvike to develop functional and ergonomic furnishing solutions for day-care centers.
Specifikime teknike
  • Referencë unike7501
  • Familja e produkteveKindergarten Furniture
  • Grupi i produkteveCoat rack
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2013-04-02
  • Numri i botimit2
  • Gjatësia (mm)1520
  • Gjerësia (mm)900
  • Thellësia (mm)430
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorDru
  • Projektuar nëFinlandë
  • Prodhuar nëFinlandë
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56

Rajoni i disponueshëm

Europe
Finlandë