Continuous Truss - Continuous Truss Frames Offers Construction Cost Savings Through Optimal Material use and Reduction of Required Building Heights.

Continuous Truss - Continuous Truss Frames Offers Construction Cost Savings Through Optimal Material use and Reduction of Required Building Heights.

2.6 nga 5 yje2.6(10 vlerësime)
Varco Pruden Buildings, Inc.: Framing Systems

Rigid Frame

The VP Rigid Frame is the ideal system when economical, column-free interior space is desired. Clear spans up to 300' or more are available, along with On-Center and Off-Center Ridges and Single-Slope designs. All these economical clear-span structures permit unsurpassed flexibility in use of interior space.


Continuous Beam

Where interior support columns are acceptable, as in vast production or storage areas, VP's Continuous Beam:

Provides the greatest space at the lowest cost per square foot
Allows total flexibility in locating interior columns
Enables any width or eave height
Accommodates interior column spaces of 100' or more


Truss Beam

If your building plans call for unobstructed, column-free interior space, VP's open web Truss Beam frame offers long, clear spans, along with the advantages of open web rafters.

Open web design holds down construction costs through optimal material use and reduction of required building heights.
Ductwork, wiring, sprinkler systems, and lighting can be incorporated through the trusses.
Frames can be designed with tapered or straight columns with a pitched or straight bottom rafter.
Roof pitch can be as low as 1/4:12.


Continuous Truss

The open web design of VP's Continuous Truss frames offers construction cost savings through optimal material use and reduction of required building heights.

HVAC ducts, wiring, sprinkler systems, and lighting can be incorporated “into” the trusses to maximize clearance beneath the rafter.
Open web design increases interior visibility through enhanced lighting dispersal.
Continuous Truss frames can also be used with other framing systems, including block, tilt-up, ordinary steel framing, or wood.


Unibeam

VP's Unibeam system is the best framing choice when you want straight sidewalls and ceiling lines in small clear-span buildings up to 70'.


Deck•Frame

Deck•Frame is the first metal building support solution specifically designed for membrane roof applications. It combines the efficiency, speed, and economy of steel systems construction with the esthetic performance of a membrane roof system.


WideBay Trussed Purlin

This framing system offers a new construction solution for bays up to 60' wide and depths of 18"-40".

Covers 70% of traditional bar joist applications
Weighs 16% less per foot than traditional bar joists
Can accommodate roof snow loads up to 40 pounds per square foot at a 5'-0" spacing for a 60'-0" span. Adjusting the span and/or spacing can accommodate higher loads.
Bridging is 1-1/2" x 1-1/2" x 1/8" Angle.
Webs are 1-1/2" x 1-1/2" Bent Square Tubes.
Chords are Special Roll Formed Sections in 7 sizes.


Hybrid Construction

Hybrid projects are defined by their need for a tall structure, long span capabilities, and specific heavy design load requirements. Each Hybrid Construction project is evaluated on an individual basis to determine the most economical and efficient solution.
Specifikime teknike
  • Referencë unikenst31290-04
  • Familja e produkteveConstruction
  • Grupi i produkteveStructural Frames
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-16
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Korniza & Rrjetëz

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika