FP-12 Soffit Panel System

FP-12 Soffit Panel System


FP-12 can be rolled in a selection of profile appearances, including:



  • Smooth face (12" flat — for applications less than 15')

  • One stiffening bead (6"/6")

  • Two stiffening beads (4"/4"/4")



This panel is available in PVDF finish, in either 24 gauge (standard) or 22
gauge, and in 15 Architectural panel colors. As an alternative, you can choose
a .032 aluminum panel in Cool Regal White in either vented or unvented.



  • Lengths from 2' to 30'. Panel lengths over 15' require stiffening bead(s).

  • Solid steel or vented aluminum

  • 12" panel width

  • Concealed fasteners

  • 7/8" profile depth of panel

Specifikime teknike
  • Referencë unikenst31293
  • Familja e produkteveWalls
  • Grupi i produkteveRoof and Wall Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-15
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja
  • OmniClass Number23-15 15 15 15
  • OmniClass TitleMetal Wall Cladding Panels