Tilt&Turn Window - VEKA Softline 82 MD
Tilt&Turn Window - VEKA Softline 82 MD
Tilt&Turn Window - VEKA Softline 82 MD
Tilt&Turn Window - VEKA Softline 82 MD
    VEKA

    Tilt&Turn Window - VEKA Softline 82 MD

    4.5 nga 5 yje4.5(17 vlerësime)

    SOFTLINE 82 satisfies the most demanding safety, insulation and functional requirements. Its thermally enhanced profile geometry makes it extremely effective as a heat barrier. Add to that the proven VEKA build quality with wall thicknesses conforming to RAL Class A, and you have all the stability and innovation you need – making SOFTLINE 82 ideal for creating large, floor-to-ceiling solutions that meet the highest structural demands.

    Tags: 
    Fenster, Kippfenster, PVC, PVCFenster, PVC-Fenster, PVC Fenster, DK-Fenster, DK Fenster, Dreh Kipp Fenster, Dreh Kippfenster, Dreh-Kipp-Fenster, Glas, Profilsystem, Profilsysteme, VEKA, Softline, Softline 82 MD, Window, Tilt window, Tilt&Turn Window, Tilt and Turn Window, PVC Window

    Specifikim

    Specifikime teknike
    • Referencë unikeveka-tilt-and-turn-window
    • Familja e produkteveVEKA Softline 82 MD
    • Grupi i produkteveTilt and Turn Windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-07-05
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDritare - Tilt and Turn Windows
    • IFC classificationDritare
    • Kodi ETIMEC003536
    • Emri ETIMWindow (complete with frame)
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_92
    • Uniclass 2015 PërshkrimUnplasticized polyvinyl chloride (PVC-U) window units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows