VELFAC 200 ENERGY - shaped elements - Revit family
VELFAC 200 ENERGY - shaped elements - Revit family
VELFAC 200 ENERGY - shaped elements - Revit family
VELFAC 200 ENERGY - shaped elements - Revit family
VELFAC 200 ENERGY - shaped elements - Revit family
VELFAC 200 ENERGY - shaped elements - Revit family
    VELFAC

    VELFAC 200 ENERGY - shaped elements - Revit family

    To complete VELFAC 200 ENERGY window system, we here present the options for oblique angles, curved heads, and completely round windows. 

    Some shapes can be produced with opening sashes - others only as fixed casements.

    Striking, uniform facades can be created as all units, fixed or opening, have identical sightlines. Find information about all the opening functions under VELFAC 200 ENERGY - Revit family.

    The robust construction since 1985 has been continuously developed and improved so that you get a proven and viable solution.

    Specifikim
      • Fixed or outward opening shaped windows in wood/aluminium
      • Extensive test programme
      • Uw value: down to 0.8 W/m²K
      • Glazing options: 48mm triple glazing
    Specifikime teknike
    • Referencë unikevelfac-200-energy-shaped-elements-revit-family
    • Familja e produkteveVELFAC 200 ENERGY
    • Grupi i produkteveShaped windows
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2022-09-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorExtruded Aluminum
    • Projektuar nëDanimarkë
    • Prodhuar nëLituani
    Klasifikimi
    • Kategoria BIMobjectDritare - Korniza fikse
    • IFC classificationDritare
    • Kodi ETIMEC003536
    • Emri ETIMWindow (complete with frame)
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98
    • Uniclass 2015 PërshkrimWindow units
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows