VELUX Modular Skylights - Step Ridgelight 25°
VELUX Modular Skylights - Step Ridgelight 25°
VELUX Modular Skylights - Step Ridgelight 25°
VELUX Modular Skylights - Step Ridgelight 25°
VELUX Modular Skylights - Step Ridgelight 25°
VELUX Modular Skylights - Step Ridgelight 25°
VELUX Modular Skylights - Step Ridgelight 25°
VELUX Modular Skylights - Step Ridgelight 25°
VELUX Modular Skylights - Step Ridgelight 25°

    VELUX Modular Skylights - Step Ridgelight 25°

    The Step Ridgelight solution enables great daylight design in buildings with large, open atriums. The solution consists of multiple rows of VELUX modular skylights connected as Step Ridgelights 25° or as Step Ridgelight 5-25° on Girder.

    Suitable for:

    • Flat roof
    • Flat roofing material
    • Roof opening extra large
    • Rooflight installation pitch 5-25°

    Key benefits:

    • Prefabricated solution for large, glazed roofs
    • Elegant design with option of slim beams between the rows/steps
    • Maximum daylight through the roof

    The rows are connected by a factory finished flashing that ensures drainage of water between the rows. The rows must be supported by structural beams on the inside of the building.

    Modular Skylights are delivered with a 10-year guarantee on modules and flashings.

    VELUX skylight specialists offer support throughout design, specification and installation, including design of structural beams. Please note that structural beams and sub-constructions are not included in the VELUX delivery.


    Product solutions cover: Modular skylight, rooflight, rooflights, skylight,skylights, atrium, atria, roof windows, glass roof, glazing, modularity.

    Specifikim
    • Modular Skylights come with standard low-energy double or triple glazing with the following features:

      • Insulated glazing (Ug values down to 0.5 W/m²K)
      • Toughened outer glass
      • Laminated inner safety glass
      • Falling through safety
      • Sound insulation (traffic, rain and hail)
      • Warm edge spacer (protects insulation properties over time and minimizes the risk of condensation at pane edges)
      • Step pane (leads water off the unit)
      • Sun protection coating (optional)

      Product solutions cover: Modular skylight, rooflight, rooflights, skylight,skylights, atrium, atria, roof windows, glass roof, glazing, modularity.


    Specifikime teknike
    • Referencë unikestep-ridgelight
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Projektuar nëDanimarkë
    • Prodhuar nëDanimarkë
    Klasifikimi
    • Kategoria BIMobjectDritare - Dritaret Kulmi
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights

    Rajoni i disponueshëm

    Europe North America Asia
    Austri
    Kanadë
    Kinë
    Belgjikë
    Shtetet e Bashkuara
    Danimarkë
    Francë
    Gjermani
    Holandë
    Irlandë
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi
    Zvicër