Single-Mini Dormer - Flashing
Single-Mini Dormer - Flashing
Single-Mini Dormer - Flashing
Single-Mini Dormer - Flashing
Single-Mini Dormer - Flashing
Single-Mini Dormer - Flashing
Single-Mini Dormer - Flashing

    Single-Mini Dormer - Flashing

    4.2 nga 5 yje4.2(6 vlerësime)

    Add more space, daylight and openness to your home with a VELUX mini dormer. The mini dormer lifts the windows out of the roof to let in more light than a traditional dormer.

    • VELUX Mini Dormer is part of VELUX new product range, Space Makers
    • Increases the useable space under the sloped roof and creates a big impact from a boost of natural light
    • Comes as single, twin and triple (search for: "Twin/Triplet-Mini Dormer-Flashing")
    • Available for profiled roofing materials with kerb flashings EAW
    • Available for flat roofing materials with kerb flashing EAS
    • Insulated kerb elements

      • Kerb flashings EAS & EAZ can be installed in roof pitches between 20° and 75°
      • Kerb flashing EAW can be installed in roof pitches between 10° and 75°

       

      VELUX mini dormer dormer roofwindows roofwindow roof windows roof window skylight 

      Specifikim

      Specifikime teknike
      • Referencë unikeEAZ-S-W
      • Familja e produkteveMini Dormer
      • Grupi i produkteveSingle - Mini Dormer
      • LlojiAssembly (objekte të shumëfishta)
      • Data e botimit2025-01-21
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorAlumin
      • Materiali dytësorPlywood
      Klasifikimi
      • Kategoria BIMobjectDritare - Dritaret Kulmi
      • IFC classificationDritare
      • Emrin UNSPSCFlashings
      • UNSPSC code30151602
      • Uniclass 2015 CodePr_35_90_30
      • Uniclass 2015 PërshkrimFlashings and aprons
      • CSI MasterFormat 2014 Code07 62 00
      • CSI MasterFormat 2014 TitleSheet Metal Flashing and Trim
      • OmniClass Number23-13 41 13
      • OmniClass TitleRoof Flashings
      • CSI UniFormat II CodeB2020
      • CSI UniFormat II TitleExterior Windows

      Rajoni i disponueshëm

      Europe Asia