Commercial 22" Self-flashed Low Profile Sun Tunnel Skylight (TGC) for roof slopes 0 - 60 degrees
Commercial 22" Self-flashed Low Profile Sun Tunnel Skylight (TGC) for roof slopes 0 - 60 degrees
Commercial 22" Self-flashed Low Profile Sun Tunnel Skylight (TGC) for roof slopes 0 - 60 degrees
Commercial 22" Self-flashed Low Profile Sun Tunnel Skylight (TGC) for roof slopes 0 - 60 degrees
Commercial 22" Self-flashed Low Profile Sun Tunnel Skylight (TGC) for roof slopes 0 - 60 degrees

    Commercial 22" Self-flashed Low Profile Sun Tunnel Skylight (TGC) for roof slopes 0 - 60 degrees

    The VELUX Self Flashed TGC Commercial 22” Sun Tunnel Skylight is designed to provide a quick and cost-effective daylight solution for any space where a view to the outside is not needed and is for commercial roof slopes 0 - 60 degrees (20:12).   Commercial tubular skylight systems consist of the following three different systems: the roof top light capture system, the tunnel light transfer system, and the diffuser system. The one-piece pan flashing provides a seamless watertight flashing that positions the daylight capturing area of the tunnel perpendicular to the surface of the roof.  12” turrets are available for insulated flat roofs.  The 22” TGC features a tall acrylic or polycarbonate exterior dome and a VELUX SunCurve to harvest more daylight.  A 14” system is also available.  The highly reflective mirrored rigid tunnel efficiently transfers the daylight to the workspace, and several diffuser options are available to meet the needs of the application: open ceiling, suspended ceiling, and hard ceiling diffusers.  The pivoting tunnel system and adjustable elbows make it easy to navigate complex roof structures or simple straight runs, which makes them quick and easy to install.  Daylight controllers and other accessories make tubular skylights highly configurable to meet your needs.  Please visit our web site or contact our commercial customer service team at 888-878-3589. 

    Optional accessories include:

    • Daylight controller and power supplies
    • Energy kits with thermal break
    • Diffusion enhancers
    • Fire bands optional

    In addition to the 22” size, there is a 14” size and there are other VELUX Sun Tunnel Flashing systems available for commercial and residential applications.

    Specifikim
    • PART 2 - PRODUCTS
      2.1 MANUFACTURERS
      A. Basis-of-Design Product: Subject to compliance with requirements, provide products of VELUX America Inc., Greenwood, SC 29648; www.VELUXusa.com; (800) 878-3589, specifications@veluxusa.com. 

      2.2 TUBULAR DAYLIGHTING DEVICES
      A. System Description: Tubular unit skylight daylighting devices with exterior glazed dome, glazing retainers and gaskets, pan flashing assembly with integral adjustable pivot device, reflective tunnel, interior diffuser assemblies, and accessories, as required to meet installation and performance requirements indicated.
      1. Basis of Design: VELUX America, Inc., Model TGC Commercial Pan Flashed Sun Tunnel Skylight.

      2.5 PERFORMANCE REQUIREMENTS
      A. Unit Skylight Standard, 14 inch (356 mm) Unit: AAMA/WDMA/CSA 101/I.S.2/A440 (NAFS-11 or previous): 
      Specifier: Retain first four Subparagraphs below and delete following four Subparagraphs for IBC 2012 and 2015 code requirements; verify requirements of authorities having jurisdiction.
      1. Performance Grade (Primary Designator): TDDCC/TDDOC-PG145.
      2. Design Pressure (DP): +300/-145 psf (+14.4/6.94 kPa).
      3. Water Test Pressure: 15 psf (0.72 kPa) with no leakage at 5 gallons per minute spray rate.
      4. Air Leakage Rate: 0.30 cfm/ft2 maximum.
      Specifier: Delete first four Subparagraphs above and retain first four Subparagraphs below for IBC 2009 and NBC code requirements, including CSA A440S1-09; verify requirements of authorities having jurisdiction.
      5. Performance Class and Grade (Primary Designator) CW-PG110.
      6. Design Pressure (DP): +200/-110 psf (+9.58/-5.27 kPa).
      7. Water Test Pressure: 15 psf (0.72 kPa) with no leakage at 5 gallons per minute spray rate.
      8. Canadian Air Infiltration/Exfiltration Rating: A2. (1.5 L/s/m2 maximum)
      B. Unit Skylight Standard, 22  inch (559 mm) Unit: AAMA/WDMA/CSA 101/I.S.2/A440 (NAFS-11 or previous): 
      Specifier: Retain first four Subparagraphs below and delete following four Subparagraphs for IBC 2012 and 2015 code requirements; verify requirements of authorities having jurisdiction.
      1. Performance Grade (Primary Designator): TDDCC/TDDOC-PG130.
      2. Design Pressure (DP): +300/-130 psf (+14.4/-6.22 kPa).
      3. Water Test Pressure: 15 psf (0.72 kPa) with no leakage at 5 gallons per minute spray rate.
      4. Air Leakage Rate: 0.30 cfm/ft2 maximum
      Specifier: Delete first four Subparagraphs above and retain first four Subparagraphs below for IBC 2009 and NBC code requirements, including CSA A440S1-09; verify requirements of authorities having jurisdiction.
      5. Performance Class and Grade (Primary Designator): CW-PG100.
      6. Design Pressure (DP): +200/-100 psf (+9.58/-4.79 kPa).
      7. Water Test Pressure: 15 psf (0.72 kPa) with no leakage at 5 gallons per minute spray rate.
      8. Canadian Air Infiltration/Exfiltration Rating: A2 (1.5 L/s/m2 maximum).
      C. Daylighting: Provide daylighting photometric performance comparable to basis of design product at layout indicated, based upon daylighting profile of March 21, 9:00 am local time, at Project location by simulation in accordance with IESNA guidelines.
      D. Air Infiltration: Maximum air leakage through unit of 0.30 cfm/sq. ft. (1.5 L/s/sq. m) of fixed area as determined according to ASTM E 283 at a static-air-pressure differential of 1.57 lbf/sq. ft. (75Pa.)
      E. Water Penetration under Static Pressure: No evidence of water penetration through unit when tested according to ASTM E 331 at a static-air-pressure differential of 15 lbf/sq. ft. (720 Pa).
      Specifier: Retain "Windborne Debris Resistance" Paragraph if required by authorities having jurisdiction. Select optional polycarbonate glazing when retaining this Paragraph.
      F. Windborne-Debris Resistance: Provide tubular unit skylights capable of resisting impact from windborne debris, based on the pass/fail criteria as determined from testing glazed representative of those specified, according to ASTM E 1886 and ASTM E 1996.
      1. Missile Level C, Wind Zone 3 requirements, and +50/-50 psf cycle pressure minimum.
      G. Surface-Burning Characteristics of Plastic Glazing: Provide plastic glazing meeting NAFS and identical to specimens tested for fire-exposure behavior in accordance with test method indicated below by a testing and inspecting agency acceptable to authorities having jurisdiction. Identify materials with appropriate markings of applicable testing and inspecting agency.
      1. Self-Ignition Temperature: 650 deg F (345 deg. C) or more for plastic glazing in thickness indicated when tested per ASTM D 1929.
      2. Smoke-Production Characteristics: Comply with either requirement below:
      a. Smoke-Developed Index: 450 or less when tested per ASTM E 84 on plastic glazing in manner indicated for application.
      b. Smoke Density: 75 or less when tested per ASTM D 2843 on plastic glazing in thickness indicated for application.
      3. Burning Characteristics: Tested and labeled in accordance with ASTM D 635.
      a. Plastic Glazing for Domes: [Polycarbonate Class CC1] [Acrylic Class CC2].
      H. Fire Ratings for Roof Assemblies with Fire Classifications: Tubular unit skylight with dome edge protection band tested in accordance with ASTM E 108 and listed as passing Burning Brand test with target classification of Class B
      I. Energy Performance with Energy Kit Installed:
      1. Thermal Transmittance: NFRC 100 maximum U-factor: 
      a. 14 inch (356 mm) Units: 0.55 Btu/hr*ft2*deg F (3.12 W/m2*deg C).
      b. 22 inch (559 mm) Units: 0.43 Btu/hr*ft2*deg F (2.44 W/m2*deg C).
      2. Solar Heat-Gain Coefficient (SHGC): NFRC 200 maximum SHGC: 
      a. 14 inch (356 mm) Units: 0.28.
      b. 22 inch (559 mm) Units: 0.26.
      Specifier: Retain "Electrical Components" Paragraph below if retaining requirement for dimmer.
      J. Electrical Components: Listed and labeled as defined in NFPA 70, by a qualified testing agency, and marked for intended location and application.
      K. Fall Protection Standard Compliance: 29 CFR 1910.23: Passed.



    Specifikime teknike
    • Referencë unikevelux-skylight-tgc
    • Familja e produkteveWindows
    • Grupi i produkteveSkylights
    • Data e botimit2025-01-21
    • Numri i botimit1
    • Gjatësia (mm)37.25
    • Gjerësia (mm)37.25
    • Thellësia (mm)19
    Të ngjashme
    • Materiali kryesorXham
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Weight Net (kg)33
    Klasifikimi
    • Kategoria BIMobjectDritare - Çati prej xhami
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 62 23
    • CSI MasterFormat 2014 TitleTubular Skylights
    • OmniClass Number23-17 17 13 21
    • OmniClass TitleTubular Skylights

    Rajoni i disponueshëm

    Oceania North America South America
    Fixhi
    Kanadë
    Kili
    Guam
    Meksikë
    Ishujt Cook
    Shtetet e Bashkuara
    Ishujt Marshall
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Ishujt Pitcairn
    Ishujt Solomon
    Ishujt Veriore të Marianës
    Ishulli Norfolk
    Kaledonia e Re
    Kiribati
    Nauru
    Niue
    Palau
    Polinezia franceze
    Samoa
    Samoa amerikane
    Shtetet Federale të Mikronezisë
    Timor-Leste
    Tokelau
    Tonga
    Tuvalu
    Vanuatu
    Wallis dhe Futuna
    Zelanda e Re