Continuous Vault Skylight System, Barrel Vault

Continuous Vault Skylight System, Barrel Vault

Wasco’s Continuous Vault system is designed for unlimited applications utilizing site-built curbs on flat roofs.

  • Ribs may be spaced at 48″ max o.c.
  • Vaults are glazed with your choice of acrylic, polycarbonate or impact modified acrylic in clear, tinted and thermal translucent options.

Available with Lumira® Aerogel filled polycarbonate panels for improved thermal performance and excellent light diffusion.

Finish Options

  • Mill (Standard)
  • Anodized – Clear, Bronze (Dark, Medium or Light)
  • Kynar (Various colors)
  • Baked Enamel (Various colors)


At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.
Specifikime teknike
  • Referencë unikewasco-bv
  • Familja e produkteveSkylights
  • Grupi i produkteveVELUX Semi-Custom Solutions
  • Data e botimit2025-01-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Çati prej xhami
  • IFC classificationDritare
  • Kodi ETIMEC003112
  • Emri ETIMSkylight
  • Uniclass 2015 CodePr_30_59_72_17
  • Uniclass 2015 PërshkrimContinuous rooflights
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass Number23-17 17 00
  • OmniClass TitleSkylights

Rajoni i disponueshëm

Oceania North America South America