Thermalized Fixed Acrylic Domed Unit Skylight

Thermalized Fixed Acrylic Domed Unit Skylight

Wasco curb mount or deck mount Thermalized® Solar-Energy Skydomes® offer outstanding lighting and thermal performance in a versatile range of dome or pyramid styles. These energy saving sky windows offer the highest performance in a fixed unit plastic glazed skylight.

Fixed units are also available with Fall Protection, Hurricane Rated, and Blast Resistant glazing.

Curb Mount

Models CS and CSP Curb Mount Thermalized Skydomes:

  • For use on 1-1/2″ thick site-built or prefabricated curbs
  • Skydome Unit is fully assembled with stainless steel screws and high performance weather seals
  • Heat welded one-piece curb frame construction: heavy vinyl extruded curb frame with co-extruded weather seals, integral condensation gutter and counterflashing downward leg
  • Aluminum extruded heliarc welded retainer frame
  • Optional copper cladding available
  • Glazing is available in thermoformed acrylic as single or double domes
  • Safety screens available
Deck Mount

Models CA and CAP Deck Mount Thermalized Skydomes:

  • Skydome Unit is fully assembled with corrosion proof screws and high performance weather seals
  • Heavy vinyl extruded curb with co-extruded weather seals, integral condensation gutter and locking system for inner and outer skins of insulated aluminum curb
  • Curb heights available in 4″, 9″ or 12″
  • Optional copper cladding available
  • Aluminum curb and extruded retainer frame components have heliarc welded corners for long-term dependability
  • Glazing is available in thermoformed acrylic as single or double domes
  • Safety screens available


At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.
Specifikime teknike
  • Referencë unikewasco-thermal_fixed
  • Familja e produkteveSkylights
  • Grupi i produkteveSkylight Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorXham
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Çati prej xhami

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit