Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
Vinyl Wall Covering - vertisolwall - Memphis Collection
    vertisol

    Vinyl Wall Covering - vertisolwall - Memphis Collection

    vertisolwall Memphis Collection

    A woven covering with its own identity, offering endless proposals to dress any room.
    A fabric with personality, high degree of design and functionality.

    The perfect combination between functionality and design. The excellent results obtained with the highest test have converted vertisolwall into one of the most highly demanded wall covering solutions, for both public spaces and private settings.

    1) The tones in vertisolwall can be found in all vertisol's textile solutions for architecture.

    2) vertisolwall is textile wall solution with excellent abrasion resistance and great durability.

    3) vertisolwall has been tested by independent laboratories with satisfactory result in all cases. It complies with the most stringent fire regulations being Bs2d0.

    4) vertisolwall can be cleaned easily, even by the aplication of sodium hypochlorite and other detergents.

    5) vertisolwall is product free of phthalates, a component used in certain PVC products and potentially harmful to humans.

    6) Wide range colors and textures through our five collections. Each collection has own identity and color palette specially designed to create projects os all kinds.

    Kontaktoni me vertisol

    Specifikim
    • Composition: 80% PVC + 20% PES + PP backing

      Weight (g/m2): 415 +/- 10%

      Thikness (mm): 0.65 mm +/- 10%

      Light Fastness: EN ISO 105-B02 (escala azules 1-8) 7/8

      Fire classification: EN 13501-1, b-s1,d0

      Abrasion resistence: EN ISO 12947 >100000 ciclos

      Roll width: 100 cm

      Roll Length: 900 cm

      CE Certification: EN 15102:2007 , 2895-CPR-SH00888

    Specifikime teknike
    • Referencë unikevertisolwall-memphis
    • Familja e produktevevertisolwall
    • Grupi i produkteveMemphis Collection
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-27
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorPolyester
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja

    Rajoni i disponueshëm

    Europe Asia North America Africa South America
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Kroacia
    Katar
    Kuraçao
    Komora
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Lituani
    Kirgistan
    Montserat
    Libi
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve