Vertiv™ PowerBar HPB IEC
Vertiv™ PowerBar HPB IEC
    Vertiv

    Vertiv™ PowerBar HPB IEC

    A complete power solution for transformer to main panel board connections. Vertiv’s High Powerbar (HPB) is a 1000V totally encased, non-ventilated and low impedance busbar. HPB sandwich construction range has been engineered for applications which require moving large amounts of power. Most commonly HPB is used to distribute power from transformers to low voltage switchboards and then down to further power distribution boards.

    Specifikime teknike
    • Referencë unikevrt-bts-iec-hpb-busbar
    • Familja e produkteveVertiv Busbar System
    • Grupi i produkteveVertiv Busbar System
    • LlojiDigital Inventory (Products)
    • Data e botimit2025-02-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC001522
    • Emri ETIMBusbar
    • Uniclass 2015 CodePr_60_70_48_07
    • Uniclass 2015 PërshkrimBusbar trunking feed units
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 31 33
    • OmniClass TitleElectrical Busbars

    Rajoni i disponueshëm

    Oceania Asia